目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Control valve socket D1 - HoKa control damper version D1 transverse to the pipe direction, with socket on both sides, 4th generation
Hoka
Control valves
Powered by
CAD模型選擇
{hoka/regelklappen/regelklappe_muffe_fuer_stellantrieb_90_asmtab.prj},{NB=Regelklappe PP, Innendurchmesser = 200 - 10032578(LOD=M-300)},{CNSORDERNO=10032578},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=200},{L=50},{L1=70},{L2=0},{A=180},{C=92},{G=271.8},{LX=MIN},{L1X=MIN},{TOL=1.8},{S=3.5},{D=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{B=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{MCODE=3.klpreg.mu.4g:b.0200},{ARTD=HoKa PP Regelklappe 4. Generation Ø 200 mm Ausführung D1 quer zur Rohrrichtung, beidseitig mit Muffe},{ARTE=HoKa PP control valve with sockets Ø 200 mm prepared for motor, model D1 in transversal position, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
G
Total length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control valve PVC, inside...
10032494
HoKa PVC control valve wi...
PVC
0075
RAL 7011
75
130
35
60
180
92
137.2
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032495
HoKa PVC control valve wi...
PVC
0090
RAL 7011
90
130
35
60
180
92
153.2
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032496
HoKa PVC control valve wi...
PVC
0110
RAL 7011
110
155
40
75
180
92
174.1
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032497
HoKa PVC control valve wi...
PVC
0125
RAL 7011
125
150
40
70
180
92
189.3
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032498
HoKa PVC control valve wi...
PVC
0140
RAL 7011
140
150
40
70
180
92
209.7
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032499
HoKa PVC control valve wi...
PVC
0160
RAL 7011
160
150
40
70
180
92
230.2
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032500
HoKa PVC control valve wi...
PVC
0180
RAL 7011
180
170
50
70
180
92
251.7
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032501
HoKa PVC control valve wi...
PVC
0200
RAL 7011
200
170
50
70
180
92
271.8
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032502
HoKa PVC control valve wi...
PVC
0225
RAL 7011
225
170
50
70
180
92
297.0
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032503
HoKa PVC control valve wi...
PVC
0250
RAL 7011
250
170
50
70
180
92
322.3
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032504
HoKa PVC control valve wi...
PVC
0280
RAL 7011
280
170
50
70
180
92
352.6
0.6
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032505
HoKa PVC control valve wi...
PVC
0315
RAL 7011
315
170
50
70
180
92
386.9
0.6
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10032506
HoKa PVC control valve wi...
PVC
0355
RAL 7011
355
175
50
75
180
92
427.2
0.8
3.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10032507
HoKa PVC control valve wi...
PVC
0400
RAL 7011
400
180
50
80
180
92
471.6
0.9
3.0
HOKA PVC control valve pr...
Control valve PE, inside ...
10032577
HoKa PE control valve wit...
PE
0075
black
75
130
35
60
180
92
137.2
0.3
2.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032579
HoKa PE control valve wit...
PE
0090
black
90
130
35
60
180
92
153.2
0.9
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032581
HoKa PE control valve wit...
PE
0110
black
110
155
40
75
180
92
174.1
1.0
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032583
HoKa PE control valve wit...
PE
0125
black
125
150
40
70
180
92
189.3
1.2
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032595
HoKa PE control valve wit...
PE
0140
black
140
150
40
70
180
92
209.7
1.3
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032597
HoKa PE control valve wit...
PE
0160
black
160
150
40
70
180
92
230.2
1.5
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032599
HoKa PE control valve wit...
PE
0180
black
180
170
50
70
180
92
251.7
1.7
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032601
HoKa PE control valve wit...
PE
0200
black
200
170
50
70
180
92
271.8
1.8
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032603
HoKa PE control valve wit...
PE
0225
black
225
170
50
70
180
92
297.0
1.9
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032605
HoKa PE control valve wit...
PE
0250
black
250
170
50
70
180
92
322.3
2.0
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032610
HoKa PE control valve wit...
PE
0280
black
280
170
50
70
180
92
352.6
2.2
3.5
HOKA PE control valve pre...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Control valve flange D2 - HoKa control damper version D2 in pipe direction,...
Hoka
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
28.06.2024
Control valve flange D1 - HoKa control damper version D1 transverse to the ...
Hoka
28.06.2024
Control butterfly valve sockets - HoKa Control butterfly valve with sockets...
Hoka
28.06.2024
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Hoka
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
28.06.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
28.06.2024
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
28.06.2024
Stop valves with seal, electrically operated, actuating drive - Regulating ...
NORO
29.03.2023
Flange socket - HoKa Flange with sockets
Hoka
28.06.2024
Blindflange - HoKa blindflange
Hoka
28.06.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
28.06.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
28.06.2024
Control butterfly valve sleeve D1 - Control/shut-off damper incl. seal, pre...
Hoka
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表