目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sockets both sides
Hoka
Flexible connector
Powered by
CAD模型選擇
{hoka/manschetten/manschette_tpe_4_fach_mit_muffe_asmtab.prj},{NB=TPE 4-fach PP Basis weich, Innendurchmesser = 700 - 10007101(LOD=M-300)},{CNSORDERNO=10007101},{CNSPRICE=363.10},{CNSMASSEXACT=0.000},{DA=700},{L=70},{L1=190},{S=2.5},{W=4},{MCODE=3.mantpe:4.0700.mu},{ART=HoKa TPE weich Manschette 4-fach gewellt 150mm breit mit beidseitig PP Muffen Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 4-fold curled Ø 700 mm 150 mm width including PP sockets},{ARTF=HoKa TPE Manchette PP souple 4-fois ondulé Ø 700 mm largeur 150 mm avec PP manchons},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 4-times PP Basis weic...
10008113
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
160
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10008115
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
180
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005214
HoKa TPE flexible connect...
0.803
PP base soft
black
PVC
RAL 7011
200
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005275
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
225
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005642
HoKa TPE flexible connect...
1.021
PP base soft
black
PVC
RAL 7011
250
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005644
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
280
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006021
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
315
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006023
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
355
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006439
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
400
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006441
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
450
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006806
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
500
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006808
HoKa TPE flexible connect...
4.967
PP base soft
black
PVC
RAL 7011
600
60
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007333
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
700
70
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007335
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
800
80
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000410
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
900
90
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10009041
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1000
100
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10009261
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1250
130
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000844
HoKa TPE flexible connect...
0.500
PP base soft
black
PE
black
160
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015364
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
180
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015455
HoKa TPE flexible connect...
0.580
PP base soft
black
PE
black
200
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015696
HoKa TPE flexible connect...
0.680
PP base soft
black
PE
black
225
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015766
HoKa TPE flexible connect...
0.755
PP base soft
black
PE
black
250
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015980
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
280
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10016046
HoKa TPE flexible connect...
1.194
PP base soft
black
PE
black
315
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10001595
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
355
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表