目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SFCP - Metric
Carl Hirschmann
Rod ends
Female thread
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/rod_ends/female_thread/maintenance_free/sfcp_asmtab.prj},{NB=SFCP14(0)},{SERIES=SFCP},{THREAD=},{MATERIAL2=},{MATERIAL3=},{TYPE=14},{D=14},{B=19.0},{C=13.50},{D1=16.8},{D2=36},{D3=20.0},{D4=25.0},{H=57},{H1=75.0},{H2=8.0},{G1=25.0},{K=25.400},{G=M14},{SW=22.0},{ALPHA=0},{WEIGHT=160},{DIAMETER=28.0},{FASE=0.30},{PPATH=parts/sfcp/sfcp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H
[mm]
H1
[mm]
H2
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6H
[mm]
SW
SW 0/-0.3
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
SFCP3
Free-cutting steel 1.0718...
3
6.0
4.50
5.1
12
5.0
6.5
21
27.0
3.0
7.0
7.937
M3
5.5
15
7
SFCP4
Free-cutting steel 1.0718...
4
7.0
5.25
6.5
14
6.5
8.5
24
31.0
3.5
9.5
9.520
M4
7.0
14
11
SFCP5
Free-cutting steel 1.0718...
5
8.0
6.00
7.7
18
9.0
11.0
27
36.0
4.0
10.0
11.112
M5
9.0
13
17
SFCP6
Free-cutting steel 1.0718...
6
9.0
6.75
8.9
20
10.0
13.0
30
40.0
5.0
12.0
12.700
M6
11.0
13
25
SFCP8
Free-cutting steel 1.0718...
8
12.0
9.00
10.4
24
12.5
16.0
36
48.0
5.0
16.0
15.875
M8
14.0
13
43
SFCP10
Free-cutting steel 1.0718...
10
14.0
10.50
12.9
28
15.0
19.0
43
57.0
6.5
20.0
19.050
M10
17.0
13
75
SFCP12
Free-cutting steel 1.0718...
12
16.0
12.00
15.4
32
17.5
22.0
50
66.0
6.5
22.0
22.225
M12
19.0
13
110
SFCP14
Free-cutting steel 1.0718...
14
19.0
13.50
16.8
36
20.0
25.0
57
75.0
8.0
25.0
25.400
M14
22.0
15
160
SFCP16
Free-cutting steel 1.0718...
16
21.0
15.00
19.3
42
22.0
27.0
64
85.0
8.0
28.0
28.575
M16
22.0
15
210
SFCP18
Free-cutting steel 1.0718...
18
23.0
16.50
21.8
46
25.0
31.0
71
94.0
10.0
32.0
31.750
M18x1,5
27.0
15
305
SFCP20
Free-cutting steel 1.0718...
20
25.0
18.00
24.3
50
27.5
34.0
77
102.0
10.0
33.0
34.925
M20x1,5
30.0
15
400
SFCP22
Free-cutting steel 1.0718...
22
28.0
20.00
25.8
54
30.0
37.0
84
111.0
12.0
37.0
38.100
M22x1,5
32.0
15
515
SFCP25
Free-cutting steel 1.0718...
25
31.0
22.00
29.6
60
33.5
42.0
94
124.0
12.0
42.0
42.850
M24x2
36.0
15
710
SFCP30
Free-cutting steel 1.0718...
30
37.0
25.00
34.8
70
40.0
50.0
110
145.0
15.0
51.0
50.800
M30x2
41.0
15
1130
SFCP35
Free-cutting steel 1.0718...
35
43.0
30.00
40.3
80
49.0
60.0
125
165.0
20.0
56.0
59.000
M36x2
50.0
16
1600
SFCP40
Free-cutting steel 1.0718...
40
49.0
35.00
44.2
90
57.0
69.0
142
187.0
25.0
60.0
66.000
M42x2
60.0
15
2400
SFCP50
Free-cutting steel 1.0718...
50
60.0
45.00
55.8
116
65.0
78.0
160
218.0
25.0
65.0
82.000
M48x2
65.0
14
5000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表