目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
For oval holes
HellermannTyton
Cable ties and fixings
Bundling Clips
with fir tree
Powered by
CAD模型選擇
{hellermann_tyton/11/bundling_clips/fir_tree/fit_tree_oval_holes.prj},{NB=151-00029},{IDNR=151-00029},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=5000},{QUANTITY_IN38=5000.000},{PRICE_EUR_N=0.000},{TAX_N=0.000},{VERS=2},{PWID=633},{MANUFACTURE19=TCOP70x120},{DESCRIPTION14=Befestigungsclip schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
DURCHMESSER25
Fixing hole Ø FH
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
LAENGEL
Length L
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
HOEHEH
Height H
[mm]
BREITEW
Width (W)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
HellermannTyton 151-00759
151-00759
BCFT63x100S
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.5 x 10.2
0.6
40.0
2.5
1
1000
7.5
8.0
-40 °C to +105 °C
HellermannTyton 151-00029
151-00029
TCOP70x120
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
7.0 x 12.0
0.6
55
6
1
5000
0
0
-40 °C to +105 °C
HellermannTyton 155-16301
155-16301
WICKELCLIP-VDS
bundling clips
Polyamide 6.6, high impac...
Black (BK)
6.3 x 9.0
0.6
40
2.5
1
1000
10.7
8
-40 °C to +85 °C, (+105 °...
HellermannTyton 151-00605
151-00605
TCOP62x122
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.2 x 12.2
0.6
55.0
6.0
1
5000
0
0
-40 °C to +105 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表