目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
For round holes
HellermannTyton
Cable ties and fixings
Bundling Clips
with fir tree
Powered by
CAD模型選擇
{hellermann_tyton/11/bundling_clips/fir_tree/fir_tree_round_holes.prj},{NB=151-00028},{IDNR=151-00028},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=1000},{QUANTITY_IN38=1000.000},{PRICE_EUR_N=4.540},{TAX_N=0.190},{VERS=5},{PWID=631},{MANUFACTURE19=TC3FT6S},{DESCRIPTION14=Befestigungsclip schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
DURCHMESSER25
Fixing hole Ø FH
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
LAENGEL
Length L
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
HOEHEH
Height H
[mm]
BREITEW
Width (W)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
HOEHEH2
Height (H2)
[mm]
TELLER
Disc ∅
[mm]
VERS
ⁿ/ₐ
HellermannTyton 151-02901
151-02901
CHA2
Fixing element black
Polyamide 6.6 (PA66)
Black (BK)
6.5 - 7.0
0.8
54.0
2.0
1
500
7.7
6.0
-40 °C to +85 °C, (+105 °...
8.0
14.0
1
HellermannTyton 150-07010
150-07010
CHDP66
Fixing element black
Polyamide 6.6 (PA66)
Black (BK)
6.6
0.8
40
4.5
1
10000
8.5
10
-40 °C to +85 °C, (+105 °...
9.7
0
2
HellermannTyton 151-00020
151-00020
TC2FT6LG
Fixing clip natural
Polyamide 6.6, high impac...
Nature (NA)
6.3 - 7.0
0.6
55
5.1
1
10000
12.5
9
-40 °C to +105 °C
11
0
3
HellermannTyton 155-30802
155-30802
TC2FT6LG
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 7.0
0.6
55
5.1
1
10000
12.5
9
-40 °C to +105 °C
11
0
4
HellermannTyton 151-00028
151-00028
TC3FT6S
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.5 - 7.0
0.75
37
1.5
1
1000
0
0
-40 °C to +105 °C
0
0
5
HellermannTyton 151-00467
151-00467
TC4FT6LG-A
Fixing element black
Polyamide 6.6, high impac...
Nature (NA)
6.3 - 7.0
0.6
37
5.1
1
10000
0
0
-40 °C to +105 °C
0
0
6
HellermannTyton 150-95500
150-95500
TC5FT6S
TapeClip black
Polyamide 6.6, high impac...
Black (BK)
6.4 - 7.1
0.75
37
1.5
1
1000
8.2
8
-40 °C to +105 °C
5
0
7
HellermannTyton 155-39002
155-39002
TCDSFT6-HEX
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.35
0.8
40
4.5
1
1000
0
0
-40 °C to +105 °C
0
0
8
HellermannTyton 151-00662
151-00662
BCFT6XL56
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 7.0
0.7
56
9
1
5000
0
0
-40 °C to +105 °C
0
0
9
HellermannTyton 151-00487
151-00487
TC4FT6LGD
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 7.0
0.6
37.0
5.1
1
10000
0
0
-40 °C to +105 °C
0
0
6
HellermannTyton 151-00215
151-00215
TC4FT6LG
Fixing element black
Polyamide 6.6, high impac...
Nature (NA)
6.3 - 7.0
0.6
37.0
5.1
1
10000
0
0
-40 °C to +105 °C
0
0
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表