目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
HLR - Heavy load nut (round flanged)
Helix Linear
Lead Screws
Anti-Backlash Nuts
HLR
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/hlr/hlr_nut.prj},{NB=HLR-1/2},{DIA=1/2 Inch},{DIAPN=1/2},{DIAA=0.500},{DIACODE=050},{B=0.866},{C=1.181},{D=1.732},{F=0.197},{G=0.213},{H=1.220},{DL=536},{A=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Screw Dia
ⁿ/ₐ
B
Nut dia.
[Inch]
C
Nut length
[Inch]
D
Flange dia.
[Inch]
F
Flange tickness
[Inch]
G
Mounting hole dia.
[Inch]
H
Bolt circle dia
[Inch]
DL
Dynamic load
[lbs.]
HLR-0.315
HLR-0.315
0.315 Inch
0.591
0.787
1.181
0.197
0.169
0.866
210
HLR-8
HLR-8
8 mm
0.591
0.787
1.181
0.197
0.169
0.866
210
HLR-0.394
HLR-0.394
0.394 Inch
0.787
0.945
1.417
0.197
0.169
1.024
278
HLR-10
HLR-10
10 mm
0.787
0.945
1.417
0.197
0.169
1.024
278
HLR-0.472
HLR-0.472
0.472 Inch
0.866
1.181
1.732
0.197
0.213
1.220
428
HLR-12
HLR-12
12 mm
0.866
1.181
1.732
0.197
0.213
1.220
428
HLR-1/2
HLR-1/2
1/2 Inch
0.866
1.181
1.732
0.197
0.213
1.220
536
HLR-14
HLR-14
14 mm
0.866
1.181
1.732
0.197
0.213
1.220
536
HLR-5/8
HLR-5/8
5/8 Inch
1.102
1.378
2.001
0.236
0.260
1.496
686
HLR-16
HLR-16
16 mm
1.102
1.378
2.001
0.236
0.260
1.496
686
HLR-11/16
HLR-11/16
11/16 Inch
1.260
1.575
2.205
0.236
0.260
1.654
954
HLR-18
HLR-18
18 mm
1.260
1.575
2.205
0.236
0.260
1.654
954
HLR-3/4
HLR-3/4
3/4 Inch
1.260
1.575
2.205
0.236
0.260
1.654
1071
HLR-20
HLR-20
20 mm
1.260
1.575
2.205
0.236
0.260
1.654
1071
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表