目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Inch Threaded Axial Anti-Backlash - Inch Threaded Axial Anti-Backlash
Helix Linear
Lead Screws
Anti-Backlash Nuts
AAB Inch
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/aab_inch/itaab_asmtab.prj},{NB=ATA043250LS},{DIA=0.43750000},{LEAD=250},{LCD=150},{LCS=750},{NW=0.73},{TD=L},{MATERIAL=S},{PPATH=parts/itaab_parts/itaab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[Inch]
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
P
Pitch
[Inch]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[Inch]
B
B Outside Diameter
[Inch]
LCD
Load Capacity Dynamic
[lb]
LCS
Load Capacity Static
[lb]
NW
Nut Weight
[oz]
ATA012012LS
ATA012012LS
1/8
0.012
012
0.0120
1
25-40
0.100
0.125
20
100
0.90
ATA018024LS
ATA018024LS
3/16
0.016
024
0.0240
1
17-29
0.177
0.204
45
225
0.90
ATA025024LS
ATA025024LS
1/4
0.020
024
0.0240
1
14-24
0.223
0.250
75
375
0.19
ATA031100LS
ATA031100LS
5/16
0.039
100
0.1000
1
33-50
0.193
0.313
80
400
0.30
ATA037025LS
ATA037025LS
3/8
0.028
025
0.0250
1
10-18
0.345
0.375
85
425
0.30
ATA043250LS
ATA043250LS
7/16
0.251
250
0.1250
2
61-85
0.320
0.441
150
750
0.73
ATA050050LS
ATA050050LS
1/2
0.044
050
0.0500
1
32-40
0.360
0.500
200
1000
0.73
ATA056M41LS
ATA056M41LS
9/16
0.330
M41
0.2000
8
69-86
0.411
0.567
220
1100
1.30
ATA062100LS
ATA062100LS
5/8
0.055
100
0.1000
1
28-35
0.516
0.625
250
1250
1.30
ATA075100LS
ATA075100LS
3/4
0.059
100
0.1000
1
24-30
0.608
0.750
330
1650
1.30
ATA088166LS
ATA088166LS
7/8
0.075
166
0.1667
1
31-39
0.661
0.875
400
2000
2.10
ATA100100LS
ATA100100LS
1
0.072
100
0.1000
1
19-24
0.786
1.000
460
2300
2.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表