Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Reaction Nut Strength Class 10 Coated (flZnnc)
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Reaction Nuts
HEICO-TEC® Reaction Nuts Metric Sizes
HEICO-TEC® Reaction Nut Strength Class 10, Strength Class acc. to ISO 898-2
Powered by
CAD模型選擇
{heico/heico_tec/htr/metrisch/htr_serie_10/htr_10_zn_m.prj},{NB=233301914002999},{CNSORDERNO=233301914002999},{D1=52},{P=2.0},{D=98},{HM=50},{DW=97},{SH=8},{H=58},{SW=80},{FVNOM=1320},{FVMAX=1585},{CNSMASSEXACT=2.03},{ARTBEZ=HTR-M52x2/10-002},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-tec/vyrobky/predepinaci-matice-dle-iso-898-2/?file=files/hc/pdf/pdf_cz/HT-Spannmutter-CZ_03-2020-Web.pdf&cid=17531}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D1
[mm]
P
[mm]
D
Outer diameter
[mm]
HM
Height
[mm]
DW
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
H
Total height
[mm]
SW
Socket Size
[mm]
FVNOM
Nominal
[kN]
FVMAX
maximal
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTR-M20x1.5/10-...
233300812002999
HTR-M20x1.5/10-002
M20x1.5
20
1.5
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M20x2/10-00...
233300814002999
HTR-M20x2/10-002
M20x2
20
2.0
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M20x2,5/10-...
233300815002999
HTR-M20x2,5/10-002
M20x2.5
20
2.5
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M22x1.5/10-...
233300912002999
HTR-M22x1.5/10-002.
M22x1.5
22
1.5
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M22x2/10-00...
233300914002999
HTR-M22x2/10-002
M22x2
22
2.0
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M22x2,5/10-...
233300915002999
HTR-M22x2,5/10-002
M22x2.5
22
2.5
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M24x1.5/10-...
233301012002999
HTR-M24x1.5/10-002
M24x1.5
24
1.5
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M24x2/10-00...
233301014002999
HTR-M24x2/10-002
M24x2
24
2.0
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M24x3/10-00...
233301016002999
HTR-M24x3/10-002
M24x3
24
3.0
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M27x1.5/10-...
233301112002999
HTR-M27x1.5/10-002
M27x1.5
27
1.5
50
24
49
4
28
41
350
410
0.29
HEICO-TEC HTR-M27x2/10-00...
233301114002999
HTR-M27x2/10-002
M27x2
27
2.0
50
24
49
4
28
41
350
410
0.29
HEICO-TEC HTR-M27x3/10-00...
233301116002999
HTR-M27x3/10-002
M27x3
27
3.0
50
24
49
4
28
41
350
410
0.29
HEICO-TEC HTR-M30x1.5/10-...
233301212002999
HTR-M30x1.5/10-002
M30x1.5
30
1.5
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M30x2/10-00...
233301214002999
HTR-M30x2/10-002
M30x2
30
2.0
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M30x3,5/10-...
233301217002999
HTR-M30x3,5/10-002
M30x3.5
30
3.5
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M33x1.5/10-...
233301312002999
HTR-M33x1.5/10-002
M33x1.5
33
1.5
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M33x2/10-00...
233301314002999
HTR-M33x2/10-002
M33x2
33
2.0
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M33x3,5/10-...
233301317002999
HTR-M33x3,5/10-002
M33x3.5
33
3.5
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M36x1.5/10-...
233301412002999
HTR-M36x1.5/10-002
M36x1.5
36
1.5
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M36x3/10-00...
233301416002999
HTR-M36x3/10-002
M36x3
36
3.0
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M36x4/10-00...
233301418002999
HTR-M36x4/10-002
M36x4
36
4.0
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M39x1.5/10-...
233301512002999
HTR-M39x1.5/10-002
M39x1.5
39
1.5
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M39x3/10-00...
233301516002999
HTR-M39x3/10-002
M39x3
39
3.0
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M39x4/10-00...
233301518002999
HTR-M39x4/10-002
M39x4
39
4.0
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M42x1.5/10-...
233301612002999
HTR-M42x1.5/10-002
M42x1.5
42
1.5
82
40
81
6
46
65
845
1010
1.16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表