Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HUFIX - HECO-UFIX, MDF screw
HECO-Schrauben
Holzschrauben
HECO-UFIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_ufix/heco_ufix.prj},{NB=HUFIX 4,0x40 FlaKo+FT HD TG znb 200 SKV},{ARTNR=47976},{PROFAM=HECO-UFIX},{D=4.0},{L=40},{MAT=Kohlenstoffstahl},{KOPF=MDF-Schraube, Senkkopf mit Fraestaschen},{DK=7.4},{ANTR=HECO-Drive},{ANTRGR=HD-20},{GEW=Teilgewinde},{LG=28},{OB=verzinkt blau, A2K, gleitbeschichtet},{VE=200},{VERP=SKV-Kleinverpackung},{ETA=nein},{SCW=0.000},{VX=pieces},{LINAX=HUFIX 4,0x40 FlaKo+FT HD TG znb 200 SKV},{MASS=2.380},{LODDEST=mechanical},{LODLEVEL=high},{VER=2},{D3=2.85},{P=2.70},{D4=2.500},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HUFIX 3,5x40 FlaKo+FT HD ...
47970
HECO-UFIX
3.5
40
HECO-UFIX 3.5 x 40, MDF s...
carbon steel
MDF screw, countersunk he...
7.0
HECO-Drive
HD-20
part threaded
28
bright zinc plated, A2K, ...
200
SKV - small boxes
no
1.920
HUFIX 3,5x45 FlaKo+FT HD ...
47972
HECO-UFIX
3.5
45
HECO-UFIX 3.5 x 45, MDF s...
carbon steel
MDF screw, countersunk he...
7.0
HECO-Drive
HD-20
part threaded
30
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.150
HUFIX 3,5x50 FlaKo+FT HD ...
47974
HECO-UFIX
3.5
50
HECO-UFIX 3.5 x 50, MDF s...
carbon steel
MDF screw, countersunk he...
7.0
HECO-Drive
HD-20
part threaded
35
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.410
HUFIX 4,0x40 FlaKo+FT HD ...
47976
HECO-UFIX
4.0
40
HECO-UFIX 4 x 40, MDF scr...
carbon steel
MDF screw, countersunk he...
7.4
HECO-Drive
HD-20
part threaded
28
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.380
HUFIX 4,0x45 FlaKo+FT HD ...
47978
HECO-UFIX
4.0
45
HECO-UFIX 4 x 45, MDF scr...
carbon steel
MDF screw, countersunk he...
7.4
HECO-Drive
HD-20
part threaded
30
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.530
HUFIX 4,0x50 FlaKo+FT HD ...
47980
HECO-UFIX
4.0
50
HECO-UFIX 4 x 50, MDF scr...
carbon steel
MDF screw, countersunk he...
7.4
HECO-Drive
HD-20
part threaded
35
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.750
HUFIX 4,0x60 FlaKo+FT HD ...
47982
HECO-UFIX
4.0
60
HECO-UFIX 4 x 60, MDF scr...
carbon steel
MDF screw, countersunk he...
7.4
HECO-Drive
HD-20
part threaded
40
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.440
HUFIX 4,5x45 FlaKo+FT HD ...
47984
HECO-UFIX
4.5
45
HECO-UFIX 4.5 x 45, MDF s...
carbon steel
MDF screw, countersunk he...
7.9
HECO-Drive
HD-20
part threaded
30
bright zinc plated, A2K, ...
200
SKV - small boxes
no
3.400
HUFIX 4,5x50 FlaKo+FT HD ...
47986
HECO-UFIX
4.5
50
HECO-UFIX 4.5 x 50, MDF s...
carbon steel
MDF screw, countersunk he...
7.9
HECO-Drive
HD-20
part threaded
35
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表