4806 - Wastewater - Knife Gate Valve
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4806.prj},{NB=5002685 4806 DN125 - PN10 (400)},{IN=5002685},{LOD=400},{DN=125},{PN=PN10},{H=424},{L=200},{D=121},{VK=17.3},{W=27},{PL=Link},{DF=250},{C=25},{K=210},{Q=8},{T=M 16},{D2=19},{A=17.3},{CS=38},{WS=3},{D1=26.0},{H1=548.5},{B=260},{HA1=469.5},{HA=173},{AR=34},{HG=496.0},{SP=16.0},{HX=249.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
H
[mm]
L
[mm]
D
Ød
[mm]
VK
[mm]
W
Weight
[kg]
5002683
5002683
80
PN10
295
180
76
14.8
14
5002684
5002684
100
PN10
320
190
96
14.8
17
5002685
5002685
125
PN10
424
200
121
17.3
27
5002686
5002686
150
PN10
410
210
145
17.3
32
5002687
5002687
200
PN10
530
230
172
19.3
46
5018500
5018500
250
PN10
832
250
247
27.3
150
5018501
5018501
300
PN10
807
270
297
27.3
178
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表