4060E3 - E3 Gate Valve AS2638 / BS5163, With flange DN 50-300, PN 16
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4060e3.prj},{NB=5029681 4060E3 DN100 - PN16 (400)},{IN=5029681},{LOD=400},{DN=100},{PN=PN16},{D=220},{C=19},{K=178},{Q=4},{T=M 16},{D2=19},{A=19.3},{CS=37.2},{WS=3},{D1=24.0},{H=343.0},{H1=453.0},{L=229},{B=206},{W=23.5},{PL=Link},{HA1=396.5},{HA=173},{AR=37},{HG=418.0},{HX1=0.0},{HX2=0.0},{HX3=0.0},{HX4=0.0},{HX5=0.0},{FI=0.0},{FI2=0.0},{L1=0.0},{H2=0.0},{H3=0.0},{H4=0.0},{H5=0.0},{H6=0.0},{H7=0.0},{H2X=0.00},{H3X=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
ØD Flange
[mm]
C
Flange
[mm]
K
ØK Flange
[mm]
Q
Bolts Qty.
ⁿ/ₐ
T
Bolts Thread
ⁿ/ₐ
D2
Bolts Ød2
[mm]
A
a Spindle
[mm]
CS
c Spindle
[mm]
WS
w° Spindle
[°]
D1
Ød1 Spindle
[mm]
H
Valve
[mm]
H1
Valve
[mm]
L
Valve
[mm]
B
Valve
[mm]
W
Weight
[kg]
5029679
5029679
50
PN16
165
19
114
4
M 16
19
14.8
29.2
3
20.5
234.0
316.5
178
137
10.5
5029680
5029680
80
PN16
200
19
146
4
M 16
19
17.3
33.8
3
24.0
312.5
412.5
203
175
18.0
5029681
5029681
100
PN16
220
19
178
4
M 16
19
19.3
37.2
3
24.0
343.0
453.0
229
206
23.5
5029722
5029722
150
PN16
285
19
235
8
M 16
19
19.3
34.9
3
26.0
433.0
576.0
267
278
40.6
5029723
5029723
200
PN16
340
20
292
8
M 16
19
24.3
47.3
3
30.0
541.0
711.0
292
347
65.0
5029724
5029724
250
PN16
400
25
356
8
M 20
23
27.3
48.0
3
34.0
649.0
849.0
330
432
109.0
5029725
5029725
300
PN16
455
31
406
12
M 20
23
27.3
48.0
3
34.0
731.0
959.0
356
518
167.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表