2491 - Service valve self-drainage ductile iron
HAWLE
Service valves
Powered by
CAD模型選擇
{hawle/at_service_valves/2491.prj},{NB=5003171 2491 DN1 (400)},{IN=5003171},{LOD=400},{DN=1},{PE=32},{T=63},{L=115},{L1=47},{H=207},{H1=41},{A=10.3},{C=20},{D1=16},{W=2.3},{PL=Link},{DNMM=25.40},{DN1MM=31.75},{LT=106},{D22=52.0},{D33=43.7},{DS2=52.0},{DS3=46.0},{DB=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Internal thread ISO 228
[Inch]
L
Valve
[mm]
H
Valve
[mm]
H1
Valve
[mm]
A
a Spindle
[mm]
C
c Spindle
[mm]
D1
Ød1 Spindle
[mm]
W
Weight
[kg]
5003167
5003167
3/4
115
207
41
10.3
20
16
2.4
5003171
5003171
1
115
207
41
10.3
20
16
2.3
5003175
5003175
1 1/4
130
243
50
10.3
20
16
3.9
5003180
5003180
1 1/2
130
243
50
10.3
20
16
4.0
5003184
5003184
2
140
243
50
10.3
20
16
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表