9810 - Dismantling piece
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/9810_asmtab.prj},{NB=5014135 9810 DN500 - PN16 (400)},{IN=5014135},{LOD=400},{DN=500},{PN=PN16},{L=280},{L1=440},{D=715},{K=650},{C=31},{Q=20},{D2=34},{W=200},{PL=Link},{Q1=18.00},{X1=18.0},{PPATH=parts/9810_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
L1
[mm]
D
ØD
[mm]
K
ØK
[mm]
C
[mm]
Q
Numbers of bolts
ⁿ/ₐ
D2
Ød2
[mm]
W
Weight
[kg]
5014100
5014100
50
PN10 PN16
180
280
165
125
19
4
19
11
5014101
5014101
65
PN10 PN16
180
280
185
145
19
4
19
13
5014107
5014107
80
PN10 PN16
200
330
200
160
19
8
19
17
5014108
5014108
100
PN10 PN16
200
330
220
180
19
8
19
20
5014110
5014110
125
PN10 PN16
200
330
250
210
19
8
19
24
5014111
5014111
150
PN10 PN16
200
330
285
240
19
8
23
30
5014112
5014112
150
PN25
230
370
300
250
20
8
28
52
5014113
5014113
200
PN10
200
330
340
295
20
8
23
42
5014114
5014114
200
PN16
200
330
340
295
20
12
23
45
5014115
5014115
200
PN25
230
370
360
310
22
12
28
76
5014117
5014117
250
PN10
220
360
405
350
22
12
23
62
5014118
5014118
250
PN16
230
370
405
355
22
12
28
66
5014119
5014119
250
PN25
250
410
425
370
24
12
31
108
5014120
5014120
300
PN10
220
360
460
400
24
12
23
67
5014121
5014121
300
PN16
250
410
460
410
24
12
28
84
5014122
5014122
300
PN25
250
410
485
430
27
16
31
129
5014124
5014124
350
PN10
230
360
505
460
24
16
23
85
5014125
5014125
350
PN16
260
410
520
470
26
16
28
107
5014126
5014126
350
PN25
270
480
555
490
30
16
34
196
5014127
5014127
400
PN10
230
370
565
515
24
16
28
105
5014128
5014128
400
PN16
270
430
580
525
28
16
31
142
5014129
5014129
400
PN25
280
500
620
550
32
16
37
212
5014131
5014131
450
PN10
250
390
615
565
25
20
28
131
5014132
5014132
450
PN16
270
430
640
585
30
20
31
177
5014133
5014133
450
PN25
280
480
670
600
34
20
37
281
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表