8515 - System 2000 all socket tee
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/8515.prj},{NB=5013140 8515 140 - 110 (400)},{IN=5013140},{LOD=400},{PA=140},{PB=110},{L=305},{E1=93},{E2=85},{H=160.0},{W=12.5},{PL=Link},{R1=163.00},{R2=180.00},{R3=0.00},{R4=0.00},{TD=91.50},{TD2=91.50},{TD1=22.40},{Y=2},{AX=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IN
Item Number
ⁿ/ₐ
PA
Ø Pipe A
[mm]
PB
ØB
[mm]
L
[mm]
E1
[mm]
E2
[mm]
H
[mm]
W
Weight
[kg]
5013119
5013119
63
63
236
83
83
118.0
6.0
5013121
5013121
75
75
250
85
85
125.0
7.7
5013124
5013124
90
90
268
85
85
134.0
9.0
5013129
5013129
110
63
240
85
80
140.0
7.7
5013132
5013132
110
90
270
85
85
145.0
8.9
5013128
5013128
110
110
290
85
85
145.0
9.2
5013135
5013135
125
90
274
87
85
150.0
10.4
5013136
5013136
125
110
294
97
85
150.0
10.7
5013134
5013134
125
125
306
90
90
153.0
15.0
5013139
5013139
140
90
288
93
85
157.5
12.2
5013140
5013140
140
110
305
93
85
160.0
12.5
5013138
5013138
140
140
344
96
96
167.0
19.0
5013144
5013144
160
90
310
105
85
170.0
14.0
5013147
5013147
160
110
330
105
85
170.0
14.5
5013149
5013149
160
125
380
105
90
170.0
19.8
5013142
5013142
160
160
380
105
105
190.0
23.2
5013151
5013151
180
125
360
113
87
180.0
24.0
5013150
5013150
180
180
415
113
113
207.5
29.0
5013152
5013152
200
200
460
128
128
230.0
35.0
5013155
5013155
225
90
356
128
85
200.0
29.5
5013157
5013157
225
110
376
128
128
200.0
30.0
5013154
5013154
225
225
488
130
130
244.0
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表