8011S - Vario (long version)
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/8011s.prj},{NB=5012560 8011S DN100 - PN16 - 216 (400)},{IN=5012560},{LOD=400},{DN=100},{PN=PN16},{SF=AS4087 F-B5},{L=216},{A=415},{B=157},{C1=117},{D=220},{F=3 x 120},{C=16},{K=180},{AW=0-10},{W=19.90},{PL=Link},{E=89},{Q=8},{T=M 16},{PA=110},{TV=197},{H=144.0},{H1=173.0},{D2=19},{D1=136.0},{X1=65},{LMIN=216},{LMAX=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
SF
Flange Standard
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
D
[mm]
F
[°]
C
[mm]
K
ØK
[mm]
AW
Angle W
[°]
W
Weight
[kg]
5012850
5012850
50
PN16
EN 1092-2
415
130
87
165
3 x 120
16
125
0-10
11.80
5012860
5012860
80
PN16
EN 1092-2
415
147
107
200
3 x 120
16
160
0-10
16.85
5018274
5018274
80
PN16
AS4087 F-B5
415
147
107
200
3 x 120
16
160
0-10
16.85
5012870
5012870
100
PN16
EN 1092-2
415
157
117
220
3 x 120
16
180
0-10
18.90
5012560
5012560
100
PN16
AS4087 F-B5
415
157
117
220
3 x 120
16
180
0-10
19.90
5012880
5012880
150
PN16
EN 1092-2
480
190
148
285
4 x 90
18
240
0-10
29.30
5012567
5012567
150
PN16
AS4087 F-B5
480
190
148
285
4 x 90
18
240
0-10
31.40
5012890
5012890
200
PN10
EN 1092-2
530
229
183
340
4 x 90
20
297
0-8
52.20
5012897
5012897
200
PN16
EN 1092-2
530
229
183
340
4 x 90
20
297
0-8
52.20
5012574
5012574
200
PN16
AS4087 F-B5
530
229
183
340
4 x 90
20
297
0-8
53.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表