6430 - Elbow ISO fitting 90° with internal thread
HAWLE
Fittings
Powered by
CAD模型選擇
{hawle/at_fittings/6430.prj},{NB=5018469 6430 DN32 - PN16 (400)},{IN=5018469},{LOD=400},{PE=32},{TH=1},{PN=PN16},{L=87},{E=70},{D=53},{W=0.14},{PL=Link},{T=51},{DNMM=41.00},{D22=47.8},{D33=36.5},{DS2=48.0},{DS3=46.5},{DB=41.30},{DR=50.00},{TH1=25.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IN
Item Number
ⁿ/ₐ
PE
Ø Pipe
[mm]
TH
Thread
[Inch]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
E
[mm]
D
ØD
[mm]
W
Weight
[kg]
5019977
5019977
20
1/2
PN16
60
48
39
0.07
5018471
5018471
25
3/4
PN16
71
58
43
0.10
5018469
5018469
32
1
PN16
87
70
53
0.14
5019959
5019959
40
1 1/4
PN16
103
82
72
0.28
5019986
5019986
50
1 1/2
PN16
137
99
83
0.42
5019990
5019990
63
2
PN16
145
110
99
0.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表