9881K - Hawle Butterfly valve double eccentric
HAWLE
Butterfly valves
Powered by
CAD模型選擇
{hawle/at_batterfly_valves/9881k.prj},{NB=5013958 9881K DN1400 - PN10 (400)},{IN=5013958},{LOD=400},{DN=1400},{PN=PN10},{L=710},{L1=1160},{E1=1349},{E2=917},{E5=515},{E6=323},{D1=485},{D=1675},{K=1500},{C=46.0},{Q=36},{D2=44},{H1=848},{H2=538},{H3=625},{T=362.50},{W=2690},{PL=Link},{R1=220},{R2=210},{R3=80},{R4=580},{P1=40.0},{P2=100},{OD=1470},{L2=333.0},{AY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
L Serie 14
[mm]
L1
[mm]
E1
[mm]
E2
[mm]
E5
[mm]
E6
[mm]
D1
Ød
[mm]
D
ØD
[mm]
K
ØK
[mm]
C
[mm]
Q
Bolts qty.
[piece(s)]
D2
Bolts Ød2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
Turns to open/close
ⁿ/ₐ
W
Weight
[kg]
5013894
5013894
200
PN10
230
180
405
177
134
0
245
340
295
20.0
8
23
180
145
212
11.25
60
5013899
5013899
250
PN10
250
220
481
214
158
5
245
405
350
22.0
12
23
213
165
239
10.00
95
5013904
5013904
300
PN10
270
280
503
237
158
11
245
460
400
24.5
12
23
242
165
239
10.00
115
5013909
5013909
350
PN10
290
320
595
283
175
28
370
505
460
24.5
16
23
264
186
271
12.50
155
5013914
5013914
400
PN10
310
335
626
297
175
43
370
565
515
24.5
16
28
293
186
271
12.50
165
5013919
5013919
450
PN10
330
380
670
333
198
57
370
615
565
25.5
20
28
320
287
372
36.25
220
5013923
5013923
500
PN10
350
400
701
344
244
67
370
670
620
26.5
20
28
345
336
420
43.50
285
5013928
5013928
600
PN10
390
440
749
414
244
98
370
780
725
30.0
20
31
400
336
420
43.50
350
5013933
5013933
700
PN10
430
540
838
511
313
126
370
895
840
32.5
24
31
460
399
484
104.00
575
5013938
5013938
800
PN10
470
610
855
530
313
153
370
1015
950
35.0
24
34
520
399
484
104.00
680
5013943
5013943
900
PN10
510
670
965
618
365
181
370
1115
1050
37.5
28
34
568
435
519
192.50
980
5013948
5013948
1000
PN10
550
740
1039
650
365
206
370
1230
1160
40.0
28
37
625
435
519
192.50
1155
5013953
5013953
1100
PN10
590
750
1022
720
365
237
370
1355
1270
53.5
32
37
695
435
519
192.50
1558
5013955
5013955
1200
PN10
630
900
1251
782
515
264
485
1455
1380
45.0
32
41
738
576
625
362.50
1965
5013958
5013958
1400
PN10
710
1160
1349
917
515
323
485
1675
1500
46.0
36
44
848
538
625
362.50
2690
5013891
5013891
150
PN16
210
190
378
151
134
0
245
285
240
19.0
8
23
143
145
212
11.25
45
5013897
5013897
200
PN16
230
180
405
177
134
0
245
340
295
20.0
12
23
180
145
212
11.25
60
5013902
5013902
250
PN16
250
220
481
214
158
6
245
405
355
22.0
12
28
213
165
239
10.00
95
5013907
5013907
300
PN16
270
280
503
237
158
11
245
460
410
24.5
12
28
242
165
239
10.00
115
5013912
5013912
350
PN16
290
320
595
283
175
28
370
520
470
26.5
16
28
272
186
271
12.50
162
5013917
5013917
400
PN16
310
335
626
297
198
43
370
580
525
28.0
16
31
300
287
372
36.25
204
5013921
5013921
450
PN16
330
380
670
333
198
57
370
640
585
30.0
20
31
330
287
372
36.25
240
5013926
5013926
500
PN16
350
400
721
344
244
67
370
715
650
31.5
20
34
370
336
420
43.50
325
5013931
5013931
600
PN16
390
500
779
414
244
98
370
840
770
36.0
20
37
432
336
420
43.50
435
5013936
5013936
700
PN16
430
540
838
511
313
126
370
910
840
39.5
24
37
467
399
484
104.00
610
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2491 - Service valve self-drainage ductile iron
HAWLE
23.02.2024
4000E3 - E3 valve with flanges, short, PN 10 I PN 16
HAWLE
23.02.2024
9920 - AUMA Actuator
HAWLE
23.02.2024
9881 - Butterfly valves
HAWLE
23.02.2024
MGR-D - Double bolt coupling
NOVA SIRIA
04.04.2022
4000E1 - E1 valve with flanges, short
HAWLE
23.02.2024
7974 - Synoflex connector
HAWLE
23.02.2024
9810 - Dismantling piece
HAWLE
23.02.2024
4700E3 - E3 valve with flanges, long, PN 10 I PN 16
HAWLE
23.02.2024
4000ELE3 - E3 gate valve with flanges, short, for actuator
HAWLE
23.02.2024
4700E1 - E1 valve with flanges, long
HAWLE
23.02.2024
4120E3 - E3 Valve Spigot Ends, With Flange, PN10 PN16
HAWLE
23.02.2024
9970 - Butterfly valve, type HAWLE, PN 16
HAWLE
23.02.2024
9943 - Butterfly valve with gearbox, type LT, PN 16
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表