目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFG - SAE-Flange metric tapped 24° DIN 3901
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_flange_metric_tapped_24_asmtab.prj},{NB=AFG-108-M/L-42 - H 74-CR3(HN36)},{NUM=108},{NUM2=M/L},{NUM3=42 - H 74},{PL=3000},{NDM=2},{CR=N},{MAT=Steel},{CT=Chrom3 Beschichtet},{BOLT=N},{BOLTM=M12x45},{BOLTU=1/2 x 1 3/4},{MBX=210},{BOLTUX=1/2},{BOLTUY=1 3/4},{SPRE=N},{LODLEVEL=H},{DIN=L42},{AX=52},{AXX=2},{BX=36},{CX=77.8},{DX=102},{EX=42.9},{FX=90},{GX=74},{HX=25},{IX=11.0},{LX=13.5},{MASSX=1.810},{ZTN=73071990},{LINK=Webpage},{DISTA=120},{PPATH=parts_flange_metric_tapped_24/sae_flange_metric_tapped_24_asmtpl.prj},{RAD=42}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MAT
Material
ⁿ/ₐ
CT
Coating
ⁿ/ₐ
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFG-080-M/L-15-CR3
3000
1/2
Steel
Chrome3 Coated
-
315
L15
M 22x1.5
12
38.1
54
17.5
46
52
13
7.0
9.0
0.250
73071990
AFG-080-M/S-16-CR3
3000
1/2
Steel
Chrome3 Coated
-
315
S16
M 24x1.5
12
38.1
54
17.5
46
52
13
8.5
9.0
0.250
73071990
AFG-100-M/L-22-CR3
3000
3/4
Steel
Chrome3 Coated
-
160
L22
M 30x2
19
47.6
65
22.3
50
60
14
7.5
11.5
0.380
73071990
AFG-100-M/S-20-CR3
3000
3/4
Steel
Chrome3 Coated
-
345
S20
M 30x2
16
47.6
65
22.3
50
60
14
10.5
11.5
0.410
73071990
AFG-102-M/L-22-CR3
3000
1
Steel
Chrome3 Coated
-
160
L22
M 30x2
19
52.4
70
26.2
55
63
16
7.5
11.5
0.440
73071990
AFG-102-M/L-28-CR3
3000
1
Steel
Chrome3 Coated
-
160
L28
M 36x2
24
52.4
70
26.2
55
63
16
7.5
11.5
0.500
73071990
AFG-102-M/S-20-CR3
3000
1
Steel
Chrome3 Coated
-
320
S20
M 30x2
16
52.4
70
26.2
55
63
16
10.5
11.5
0.510
73071990
AFG-102-M/S-25-CR3
3000
1
Steel
Chrome3 Coated
-
320
S25
M 36x2
20
52.4
70
26.2
55
63
16
12.0
11.5
0.560
73071990
AFG-104-M/L-28-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
160
L28
M 36x2
24
58.7
79
30.2
68
65
14
7.5
11.5
0.680
73071990
AFG-104-M/L-35-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
160
L35
M 45x2
29
58.7
79
30.2
68
65
14
10.5
11.5
0.720
73071990
AFG-104-M/S-30-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
280
S30
M 42x2
25
58.7
79
30.2
68
65
14
13.5
11.5
0.700
73071990
AFG-106-M/L-35-CR3
3000
1 1/2
Steel
Chrome3 Coated
-
210
L35
M 45x2
29
69.9
94
35.7
78
70
16
10.5
13.5
0.960
73071990
AFG-106-M/L-42-CR3
3000
1 1/2
Steel
Chrome3 Coated
-
160
L42
M 52x2
36
69.9
94
35.7
78
70
16
11.0
13.5
1.000
73071990
AFG-106-M/S-38-CR3
3000
1 1/2
Steel
Chrome3 Coated
-
210
S38
M 52x2
32
69.9
94
35.7
78
70
16
16.0
13.5
1.110
73071990
AFG-108-M/L-42 - H 74-CR3
3000
2
Steel
Chrome3 Coated
-
210
L42
M 52x2
36
77.8
102
42.9
90
74
25
11.0
13.5
1.810
73071990
AFG-108-M/S-38 - H 74-CR3
3000
2
Steel
Chrome3 Coated
-
201
S38
M 52x2
32
77.8
102
42.9
90
74
25
16.0
13.5
1.920
73071990
AFG-401-M/S-16-CR3
6000
1/2
Steel
Chrome3 Coated
-
420
S16
M 24x1.5
12
40.5
56
18.2
48
60
16
8.5
9.0
0.747
73071990
AFG-402-M/S-16-50-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S16-50
M 24x1.5
12
50.8
71
23.8
50
52
19
8.5
11.5
0.520
73071990
AFG-402-M/S-20-50-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S20-50
M 30x2
16
50.8
71
23.8
50
52
19
10.5
11.5
0.480
73071990
AFG-402-M/S-25-50-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S25-50
M 36x2
18
50.8
71
23.8
50
52
19
12.0
11.5
0.536
73071990
AFG-402-M/S-25-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S25
M 36x2
19
50.8
71
23.8
60
73
19
12.0
11.5
0.680
73071990
AFG-403-M/S-20-60-CR3
6000
1
Steel
Chrome3 Coated
-
420
S20-60
M 30x2
16
57.2
81
27.8
70
60
24
10.5
13.0
0.937
73071990
AFG-403-M/S-25-CR3
6000
1
Steel
Chrome3 Coated
-
420
S25
M 36x2
26/19
57.2
81
27.8
70
82
24
12.0
13.0
1.170
73071990
AFG-403-M/S-30-CR3
6000
1
Steel
Chrome3 Coated
-
420
S30
M 42x2
25
57.2
81
27.8
70
82
24
13.5
13.0
1.000
73071990
AFG-403-M/S-38-CR3
6000
1
Steel
Chrome3 Coated
-
420
S38
M 52x2
25
57.2
81
27.8
65
92
21
16.0
13.0
1.100
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表