目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFS / AFX - SAE-Pipe threaded flange BSPP
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Pipe Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_pipe_threaded_flanges/sae_pipe_threaded_flange_bspp_asmtab.prj},{NB=AFS-112-G-CR3(H)},{NUM=112},{NUM2=},{PL=3000},{NDM=3},{MAT=S},{CT=-CR3},{BOLT=N},{BOLT1=-},{BOLTM=M16x50},{BOLTU=5/8 x 2},{MBX=160},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{A=G 3},{BX=73},{CX=106.4},{DX=134},{EX=61.9},{FX=124},{GX=50},{HX=27},{IX=34},{LX=17.5},{MASSX=2.150},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_pipe_threaded_flange_bspp/sae_pipe_threaded_flange_bspp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[Inch]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFS-080-G-CR3
3000
1/2
350
G 1/2
13
38.1
54
17.5
46
36
16
19
9.0
0.250
73071990
AFS-080-G-038-CR3
3000
1/2
350
G 3/8
13
38.1
54
17.5
46
36
16
19
9.0
0.280
73071990
AFS-100-G-CR3
3000
3/4
350
G 3/4
19
47.6
65
22.3
50
36
18
19
11.0
0.390
73071990
AFS-100-G-012-CR3
3000
3/4
350
G 1/2
13
47.6
65
22.3
50
36
18
19
11.0
0.420
73071990
AFS-102-G-CR3
3000
1
320
G 1
25
52.4
70
26.2
55
38
18
22
11.0
0.460
73071990
AFS-102-G-034-CR3
3000
1
320
G 3/4
19
52.4
70
26.2
55
38
18
19
11.0
0.490
73071990
AFS-102-G-012-CR3
3000
1
320
G 1/2
13
52.4
70
26.2
55
38
18
22
11.0
0.590
73071990
AFS-104-G-CR3
3000
1 1/4
280
G 1 1/4
32
58.7
79
30.2
68
41
21
22
11.5
0.660
73071990
AFS-104-G-100-CR3
3000
1 1/4
280
G 1
25
58.7
81
30.2
65
42
25
22
11.5
0.840
73071990
AFS-104-G-034-CR3
3000
1 1/4
280
G 3/4
19
58.7
79
30.2
68
41
21
22
11.5
0.870
73071990
AFS-106-G-CR3
3000
1 1/2
210
G 1 1/2
38
69.9
93
35.7
78
45
25
24
13.5
1.050
73071990
AFS-106-G-114-CR3
3000
1 1/2
210
G 1 1/4
32
69.9
95
35.7
78
45
27
24
13.5
1.100
73071990
AFS-106-G-100-CR3
3000
1 1/2
210
G 1
25
69.9
93
35.7
78
45
25
24
13.5
1.160
73071990
AFS-106-G-034-CR3
3000
1 1/2
210
G 3/4
19
69.9
93
35.7
78
45
25
24
13.5
1.230
73071990
AFS-108-G-CR3
3000
2
210
G 2
51
77.8
102
42.9
90
45
25
30
13.5
1.240
73071990
AFS-108-G-112-CR3
3000
2
210
G 1 1/2
38
77.8
102
42.9
90
45
25
26
13.5
1.560
73071990
AFS-108-G-114-CR3
3000
2
210
G 1 1/4
32
77.8
102
42.9
90
45
25
24
13.5
1.560
73071990
AFS-108-G-100-CR3
3000
2
210
G 1
25
77.8
102
42.9
90
45
25
22
13.5
1.700
73071990
AFS-110-G-CR3
3000
2 1/2
175
G 2 1/2
63
88.9
114
50.8
105
50
25
30
13.5
1.560
73071990
AFS-110-G-200-CR3
3000
2 1/2
175
G 2
51
88.9
114
50.8
105
50
25
30
13.5
2.110
73071990
AFS-112-G-CR3
3000
3
160
G 3
73
106.4
134
61.9
124
50
27
34
17.5
2.150
73071990
AFS-112-G-112-CR3
3000
3
160
G 1 1/2
38
106.4
134
61.9
124
50
27
25
17.5
3.700
73071990
AFS-112-G-212-CR3
3000
3
160
G 2 1/2
63
106.4
134
61.9
124
50
27
30
17.5
2.780
73071990
AFS-114-G-CR3
3000
3 1/2
35
G 3 1/2
89
120.7
152
69.9
136
48
27
34
17.5
2.400
73071990
AFS-114-G-300-CR3
3000
3 1/2
35
G 3
73
120.7
152
69.9
136
48
27
34
17.5
3.210
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表