目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
DSFS / DSFX - SAE-welding head - coupling
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_welding_head_asmtab.prj},{NB=DSFS-3009-BL-100 x 6-M(H17)},{PL=3000},{PLNUMBER=3000},{TYPX=3009},{NDM=3 1/2},{A1=98.02},{B1=3.53},{MAT=S},{FLB=},{BOLT=M},{BOLT1=M16x50},{MBX=35},{SPRE=N},{LODLEVEL=H},{AS=100 x 6},{L=17.00},{LXX=17.00},{BOLTU='5/8 x 2','5/8 x 2'},{ZTN=73071990},{NENNU=16},{BOLTUX=5/8},{BOLTUY=2},{NUM=3009},{PPATH=parts_w_h_c/sae_welding_head_asmtpl.prj},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[Kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
DSFS-3001-BL-16 x 2-M
3000
1/2
Bare (Uncoated)
350
38.1
54
17.5
45.6
82
0.50
73071990
DSFS-3002-BL-25 x 3-M
3000
3/4
Bare (Uncoated)
350
47.6
65
22.3
51.8
100
0.80
73071990
DSFS-3003-BL-25 x 3-M
3000
1
Bare (Uncoated)
320
52.4
70
26.2
58.4
100
1.10
73071990
DSFS-3004-BL-25 x 3-M
3000
1 1/4
Bare (Uncoated)
280
58.7
79
30.2
72.6
110
1.50
73071990
DSFS-3005-BL-38 x 4-M
3000
1 1/2
Bare (Uncoated)
210
69.9
94
35.7
82.2
114
2.20
73071990
DSFS-3006-BL-48.3 x 5-M
3000
2
Bare (Uncoated)
210
77.8
102
42.9
96.4
114
2.40
73071990
DSFS-3007-BL-65 x 6-M
3000
2 1/2
Bare (Uncoated)
175
88.9
114
50.8
108.2
116
3.50
73071990
DSFS-3008-BL-80 x 6-M
3000
3
Bare (Uncoated)
160
106.4
135
61.9
130.6
116
5.30
73071990
DSFS-3009-BL-100 x 6-M
3000
3 1/2
Bare (Uncoated)
35
120.7
152
69.9
139.0
120
5.30
73071990
DSFS-3010-BL-110 x 6-M
3000
4
Bare (Uncoated)
35
130.2
162
77.8
152.0
120
7.50
73071990
DSFS-3011-BL-133 x 6.5-M
3000
5
Bare (Uncoated)
35
152.4
184
92.1
180.0
120
11.00
73071990
DSFS-6001-BL-16 x 2-M
6000
1/2
Bare (Uncoated)
420
40.5
56
18.2
47.2
68
0.60
73071990
DSFS-6002-BL-16 x 2-M
6000
3/4
Bare (Uncoated)
420
50.8
71
23.8
60.0
76
1.10
73071990
DSFS-6003-BL-25 x 3-M
6000
1
Bare (Uncoated)
420
57.2
81
27.8
69.6
80
1.70
73071990
DSFS-6004-BL-25 x 3-M12
6000
1 1/4
Bare (Uncoated)
420
66.6
95
31.8
77.2
90
2.50
73071990
DSFS-6005-BL-38 x 5-M
6000
1 1/2
Bare (Uncoated)
420
79.3
113
36.5
95.0
100
4.10
73071990
DSFS-6006-BL-48.3 x 6.3-M
6000
2
Bare (Uncoated)
420
96.8
133
44.5
113.8
116
6.70
73071990
DSFS-6007-BL-76.1 x 8-M
6000
2 1/2
Bare (Uncoated)
420
123.8
180
58.8
150.2
150
15.00
73071990
DSFS-6008-BL-88.9 x 10-M
6000
3
Bare (Uncoated)
420
152.4
215
71.6
198.2
160
27.00
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表