目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFS / GFX - SAE-butt weld flange companion - schedule XX
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_b_w_f_c_s_xx.prj},{NB=GFS-404ST-XX-BL(H)},{NUM=404},{PL=6000},{NDM=1 1/4},{MAT=S},{M=M},{M1=M 14},{BOLTM=M 12},{BOLTU=1/2-13},{MB=420},{MBX=MIN},{BOLTUX=1/2},{BOLTUY=1 3/4},{SPRE=N},{LODLEVEL=H},{TX=42.2x9.7},{AX=42.8},{BX=22.8},{CX=66.6},{DX=93},{EX=31.8},{FX=78},{GX=44},{HX=25},{L=13.5},{MASSX=1.198},{ZTN=73071990},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
T
Tube
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFS-401ST-XX-BL
6000
1/2
Bare (Uncoated)
420
21.3x7.47
21.5
6.4
40.5
54
18.2
46
36
16
0.285
73071990
GFS-402ST-XX-BL
6000
3/4
Bare (Uncoated)
420
26.7x7.82
26.9
11.0
50.8
71
23.8
55
35
21
0.543
73071990
GFS-403ST-XX-BL
6000
1
Bare (Uncoated)
420
33.4x9.09
34.0
15.2
57.2
79
27.8
68
41
21
0.762
73071990
GFS-404ST-XX-BL
6000
1 1/4
Bare (Uncoated)
420
42.2x9.7
42.8
22.8
66.6
93
31.8
78
44
25
1.198
73071990
GFS-405ST-XX-BL
6000
1 1/2
Bare (Uncoated)
420
48.3x10.16
48.6
28.0
79.3
112
36.5
94
55
30
2.020
73071990
GFS-406ST-XX-BL
6000
2
Bare (Uncoated)
420
60.3x11.07
61.0
38.2
96.8
134
44.5
114
65
37
3.440
73071990
GFS-407ST-XX-BL
6000
2 1/2
Bare (Uncoated)
420
73x14.02
74.0
44.9
123.8
180
58.8
152
80
45
7.710
73071990
GFS-408ST-XX-BL
6000
3
Bare (Uncoated)
420
88.9x15.24
90.0
58.4
152.4
208
71.6
178
90
55
12.135
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表