目錄: HAUFF
Created: 25.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAUFF
FLFA DIN18533 A2 - Stainless steel fixed/loose flange chuck tube
HAUFF
Wall Sleeves
Powered by
CAD模型選擇
{hauff/wall_sleeves/flfa_din18533_a2.prj},{NB=FLFA 1x 200/80/0 DIN 18533 A2(architecture350)},{ARTNR=2500400005},{AR=1},{D1=200},{D2=528},{D3=518},{OA=110 – 162},{MA=0 – 171},{S=2},{O=80},{U=0},{E=0},{LODDEST=architecture},{LODLEVEL=350},{CODE1=FLFA},{CODE2=DIN 18533}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
AR
Number of tubes
ⁿ/ₐ
D1
Chuck tube Ø
[mm]
D2
Fixed flange Ø
[mm]
D3
Loose flange Ø
[mm]
OA
Optimal application range Ø
[mm]
MA
Max. possible application range Ø
[mm]
S
Liner wall thickness
[mm]
L
Wall thickness
[mm]
FLFA 1x 80/80/0 DIN 18533...
FLFA 1x 80/80/0 DIN 18533...
1
80
405
395
0 – 50
0 – 56
2
80
FLFA 1x 100/80/0 DIN 1853...
FLFA 1x 100/80/0 DIN 1853...
1
100
425
415
0 – 63
0 – 76
2
80
FLFA 1x 125/80/0 DIN 1853...
FLFA 1x 125/80/0 DIN 1853...
1
125
450
440
63 – 90
0 – 101
2
80
FLFA 1x 150/80/0 DIN 1853...
FLFA 1x 150/80/0 DIN 1853...
1
150
475
465
90 – 112
0 – 125
2
80
FLFA 1x 200/80/0 DIN 1853...
FLFA 1x 200/80/0 DIN 1853...
1
200
528
518
110 – 162
0 – 171
2
80
FLFA 1x 250/80/0 DIN 1853...
FLFA 1x 250/80/0 DIN 1853...
1
250
578
568
160 – 210
0 – 214
2
80
FLFA 1x 300/80/0 DIN 1853...
FLFA 1x 300/80/0 DIN 1853...
1
300
630
620
200 – 225
0 – 250
2
80
FLFA 1x 350/80/0 DIN 1853...
FLFA 1x 350/80/0 DIN 1853...
1
350
680
670
225 – 270
0 – 310
3
80
FLFA 1x 400/80/0 DIN 1853...
FLFA 1x 400/80/0 DIN 1853...
1
400
730
720
270 – 320
0 – 350
3
80
FLFA 1x 450/80/0 DIN 1853...
FLFA 1x 450/80/0 DIN 1853...
1
450
780
770
320 – 370
0 – 400
3
80
FLFA 1x 500/80/0 DIN 1853...
FLFA 1x 500/80/0 DIN 1853...
1
500
830
820
370 – 420
0 – 450
4
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUM A2 - Stainless steel wall sleeve with puddle flange
HAUFF
05.12.2022
FLFA DIN18533 A3C - Fixed/loose flange wall sleeve galvanised
HAUFF
10.02.2023
FLFA DIN18531 A2 - Stainless steel fixed/loose flange chuck tube
HAUFF
10.02.2023
HSI 150-FUF/X - Double wall insert
HAUFF
21.07.2022
HSD b40 EPDM - Standard annular space seal
HAUFF
12.09.2022
FLFE DIN18533 A3C - Fixed/loose flange wall sleeve galvanised
HAUFF
10.02.2023
FLFE DIN18533 A2 - Stainless steel fixed/loose flange chuck tube
HAUFF
10.02.2023
HRD-SG - Standard press seal
HAUFF
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表