目錄: HAUFF
Created: 25.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAUFF
HSD b40 EPDM - Standard annular space seal
HAUFF
Pipe Seals
Press Seals
Powered by
CAD模型選擇
{hauff/pipe_seals/press_seals/hsd_b40_epdm.prj},{NB=HSD200 1x159 b40 A2/EPDM55(architecture350)},{ORE=HSD200 1x159 b40 A2/EPDM55},{ARTNR=1650020150},{FR=200},{MRV=159},{MRB=163},{GTIN=4052487122344},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
FR
Chuck tube Øi
[mm]
MRV
suitable for carrier pipe Ø from
[mm]
MRB
suitable for carrier pipe Ø up to
[mm]
GTIN
ⁿ/ₐ
HSD100 1x32 b40 A2/EPDM55
HSD100 1x32 b40 A2/EPDM55
1650010032
100
32
34
4052487121347
HSD100 1x40 b40 A2/EPDM55
HSD100 1x40 b40 A2/EPDM55
1650010040
100
40
43
4052487121408
HSD100 1x48 b40 A2/EPDM55
HSD100 1x48 b40 A2/EPDM55
1650010048
100
48
51
4052487121460
HSD100 1x60 b40 A2/EPDM55
HSD100 1x60 b40 A2/EPDM55
1650010060
100
60
64
4052487121521
HSD125 1x60 b40 A2/EPDM55
HSD125 1x60 b40 A2/EPDM55
1650012060
125
60
64
4052487121583
HSD125 1x75 b40 A2/EPDM55
HSD125 1x75 b40 A2/EPDM55
1650012075
125
75
77
4052487121644
HSD125 1x78 b40 A2/EPDM55
HSD125 1x78 b40 A2/EPDM55
1650012085
125
78
81
4052487121705
HSD150 1x78 b40 A2/EPDM55
HSD150 1x78 b40 A2/EPDM55
1650015078
150
78
81
4052487121828
HSD150 1x88 b40 A2/EPDM55
HSD150 1x88 b40 A2/EPDM55
1650015088
150
88
92
4052487121880
HSD150 1x110 b40 A2/EPDM5...
HSD150 1x110 b40 A2/EPDM5...
1650015110
150
110
113
4052487121941
HSD200 1x110 b40 A2/EPDM5...
HSD200 1x110 b40 A2/EPDM5...
1650020100
200
110
113
4052487122047
HSD200 1x114 b40 A2/EPDM5...
HSD200 1x114 b40 A2/EPDM5...
1650020110
200
114
119
4052487122108
HSD200 1x125 b40 A2/EPDM5...
HSD200 1x125 b40 A2/EPDM5...
1650020120
200
125
128
4052487122160
HSD200 1x133 b40 A2/EPDM5...
HSD200 1x133 b40 A2/EPDM5...
1650020130
200
133
136
4052487122221
HSD200 1x139 b40 A2/EPDM5...
HSD200 1x139 b40 A2/EPDM5...
1650020140
200
139
141
4052487122283
HSD200 1x159 b40 A2/EPDM5...
HSD200 1x159 b40 A2/EPDM5...
1650020150
200
159
163
4052487122344
HSD250 G 1x159 b40 A2/EPD...
HSD250 G 1x159 b40 A2/EPD...
1650025150
250
159
163
4052487122443
HSD250 G 1x168 b40 A2/EPD...
HSD250 G 1x168 b40 A2/EPD...
1650025160
250
168
171
4052487122504
HSD250 G 1x177 b40 A2/EPD...
HSD250 G 1x177 b40 A2/EPD...
1650025170
250
177
181
4052487122566
HSD250 G 1x200 b40 A2/EPD...
HSD250 G 1x200 b40 A2/EPD...
1650025200
250
200
201
4052487122627
HSD250 G 1x210 b40 A2/EPD...
HSD250 G 1x210 b40 A2/EPD...
1650025210
250
210
211
4052487122689
HSD300 G 1x200 b40 A2/EPD...
HSD300 G 1x200 b40 A2/EPD...
1650030200
300
198
202
4052487122788
HSD300 G 1x210 b40 A2/EPD...
HSD300 G 1x210 b40 A2/EPD...
1650030210
300
208
212
4052487122849
HSD300 G 1x219 b40 A2/EPD...
HSD300 G 1x219 b40 A2/EPD...
1650030220
300
217
221
4052487122900
HSD300 G 1x225 b40 A2/EPD...
HSD300 G 1x225 b40 A2/EPD...
1650030230
300
223
227
4052487122962
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表