您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HAUFF
Created: 25.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAUFF
HSI 150-K2S/X - Slanted double wall insert
HAUFF
Cable Seals
Cable Entries 150
Wall insert and plastic flange
Powered by
CAD模型選擇
{hauff/cable_seals/cable_entries_150/wall_insert_and_plastic_flange/hsi_150_k2s_asmtab.prj},{NB=HSI 150-1x1-K2 S30/240(architecture350240301)},{IDNR=},{SA=Waterproof concrete stress class 1, Waterproof concrete stress class 2},{A=System seal can be connected on both sides (e.g. cable duct connection and cable seal), Item is delivered ready to install for installation flush with formwork, Packages can be created ex works (single row), Cable entry in a single angle 30°/45° or 60°},{D=Centre distance: 210 mm},{MAT=Wall insert: ABS with TPE 3-ribbed seal, Adapter pipe: PVC, Closing cover: ABS with TPE seal, Attachment frame: steel St37, Polystyrene wedge},{T=Gastight and watertight to 2.5 bar},{WT=240},{S=30},{Z=1},{SP=},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
SA
Application range
ⁿ/ₐ
A
Advantages
ⁿ/ₐ
D
Dimensions
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
T
Tightness
ⁿ/ₐ
SD
Scope of delivery
ⁿ/ₐ
P
Properties
ⁿ/ₐ
HSI 150-1x1-K2 S30/240
HSI 150-1x1-K2 S30/240
2140303431
Waterproof concrete stres...
System seal can be connec...
Centre distance: 210 mm
Wall insert: ABS with TPE...
Gastight and watertight t...
Polystyrene wedges, Attac...
Attention! The special so...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表