T1 Industrial jack AH IP20
HARTING
Interface connectors
HARTING T1 Industrial
PCB connectors
Powered by
CAD模型選擇
{harting_qs/1/21/162/5797.prj},{NB=09452812800333},{MANUID=09452812800333},{AAF726=4},{AAT080=2},{AAZ360=-40},{AAZ361=85},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/1a/a7/e209452812800.tif__web.png},{DESCSHORT=Connectors, PCB connector, THR connection, Rated current: 4 A, Contacts: 2, + shielding},{DESCLONG=Connectors, PCB connector, THR connection, Rated current: 4 A, Contacts: 2, + shielding},{MANUTYPEDESC=T1 Industrial jack AH IP20},{SUPPLIERALTNO=09 45 281 2800 333},{MANUNAME=HARTING},{DELTIME=84},{AAC108=IP20},{AAC194=Sample},{AAU734=Connectors, PCB connector, THR connection, Rated current: 4 A, Contacts: 2, + shielding},{AAW338=T1 Industrial jack AH IP20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAF726
rated current
[A]
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09452812800333
09452812800333
Connectors, PCB connector...
Connectors, PCB connector...
T1 Industrial jack AH IP2...
09 45 281 2800 333
HARTING
84
IP20
Sample
4
2
Connectors, PCB connector...
T1 Industrial jack AH IP2...
THR connection
-40
85
0
1
1
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表