目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HLFM - Leveling Feet Metric
Harcourt
Supporting Elements
Leveling Feet
Powered by
CAD模型選擇
{harcourt/supporting_elements/leveling_feet/hlfm_asmtab.prj},{NB=HLFM-6},{MAT=},{FIN=},{TS=M6},{OD=6},{PITCH=1.00},{A=10},{B=20},{C=4.0},{D=13},{E=7.9},{PPATH=hlfm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
L
Load
[kgs]
HLFM-6
HLFM-6
M6
10
20
4.0
13
7.9
315
HLFM-8
HLFM-8
M8
12
25
4.7
17
9.5
450
HLFM-10
HLFM-10
M10
16
32
4.7
22
10.3
1700
HLFM-12
HLFM-12
M12
20
48
6.4
29
12.7
2250
HLFM-16
HLFM-16
M16
22
64
7.9
32
12.7
2700
HLFM-20
HLFM-20
M20
27
76
12.7
38
15.6
3350
HLFM-24
HLFM-24
M24
35
100
12.7
48
17.5
3350
HLFM-30
HLFM-30
M30
48
150
25.0
70
25.0
3350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表