目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HABC-L - Cast Angle Brackets - Large
Harcourt
Supporting Elements
Cast Angle Brackets
Powered by
CAD模型選擇
{harcourt/supporting_elements/cast_angle_brackets/habc_l.prj},{NB=HABC-90},{A=9.0},{B=0.95}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[Inch]
B
[Inch]
HABC-80
HABC-80
High Strength Aluminum Al...
Hard Coat (Rc 58-62)
8.0
0.75
HABC-90
HABC-90
High Strength Aluminum Al...
Hard Coat (Rc 58-62)
9.0
0.95
HABC-100
HABC-100
High Strength Aluminum Al...
Hard Coat (Rc 58-62)
10.0
1.10
HABC-110
HABC-110
High Strength Aluminum Al...
Hard Coat (Rc 58-62)
11.0
1.20
HABC-120
HABC-120
High Strength Aluminum Al...
Hard Coat (Rc 58-62)
12.0
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表