目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HCLIP - Hoist Ring Clips
Harcourt
Hoisting
Hoist Ring Clips
Powered by
CAD模型選擇
{harcourt/hoisting/hoist_ring_clips/hclip.prj},{NB=HCLIP-1},{CR=3/8 - 5/8},{A=1.37500000},{B=0.31250000},{C=0.93750000},{D=0.020},{E=0.50000000},{F=0.188}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
CR
Capacity Range
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
HCLIP-1
HCLIP-1
Spring Steel
Zinc Plated
3/8 - 5/8
1 3/8
5/16
15/16
0.020
1/2
0.188
HCLIP-2
HCLIP-2
Spring Steel
Zinc Plated
3/4 - 1 1/8
1 5/8
3/4
1 1/4
0.032
5/8
0.188
HCLIP-3
HCLIP-3
Spring Steel
Zinc Plated
1 - 1 1/2
1 3/4
1 1/16
1 1/4
0.032
5/8
0.188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表