目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
8604, 8603, UP8604, UP8603
Hammond Valve
Ball Valves
Commercial
Powered by
CAD模型選擇
{hammondvalve/ball_valves/commercial/ba300_ba300s_asmtab.prj},{NB=8604-1},{VS=1.00000000},{VSPN=1},{DWQ=},{BSMAT=},{OP=},{A=1.00},{B=3.82},{W=2.48},{F=1\" NPT},{CV=60},{MATL=Material/Specification},{LOD=},{PPATH=ba300_ba300s_asmtpl.prj},{PR=600 WOG/150 SWP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
BOMAT
Body Material
ⁿ/ₐ
ECT
End Connection Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
H
[Inch]
L
[Inch]
W
[Inch]
F
Thread Size
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
PR
Pressure Ratings
ⁿ/ₐ
8604-1/4
8604-1/4
1/4
Cast Bronze
Threaded Ends
0.38
2.68
1.85
4.03
1.95
1/4" NPT
7
1.2
600 WOG/150 SWP
8604-3/8
8604-3/8
3/8
Cast Bronze
Threaded Ends
0.45
2.68
1.85
4.03
1.95
3/8" NPT
7
1.1
600 WOG/150 SWP
8604-1/2
8604-1/2
1/2
Cast Bronze
Threaded Ends
0.50
3.03
1.85
4.06
1.95
1/2" NPT
17
1.1
600 WOG/150 SWP
8604-3/4
8604-3/4
3/4
Cast Bronze
Threaded Ends
0.75
3.56
2.20
4.58
2.19
3/4" NPT
31
2.3
600 WOG/150 SWP
8604-1
8604-1
1
Cast Bronze
Threaded Ends
1.00
3.82
2.65
6.30
2.48
1" NPT
60
3.3
600 WOG/150 SWP
8604-1-1/4
8604-1-1/4
1 1/4
Cast Bronze
Threaded Ends
1.25
4.86
2.79
6.32
3.00
1-1/4" NPT
110
5.2
600 WOG/150 SWP
8604-1-1/2
8604-1-1/2
1 1/2
Cast Bronze
Threaded Ends
1.50
5.06
2.97
7.20
3.13
1-1/2" NPT
185
6.6
600 WOG/150 SWP
8604-2
8604-2
2
Cast Bronze
Threaded Ends
2.00
5.90
3.47
7.20
3.78
2" NPT
360
10.4
600 WOG/150 SWP
8604-2-1/2
8604-2-1/2
2 1/2
Cast Bronze
Threaded Ends
2.50
7.00
5.44
8.00
6.25
2-1/2" NPT
390
29.0
600 WOG/150 SWP
8604-3
8604-3
3
Cast Bronze
Threaded Ends
2.50
7.00
5.44
8.00
6.25
3" NPT
390
26.6
600 WOG/150 SWP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表