420SRP
Hammer Caster
Plate type
Powered by
CAD模型選擇
{hammer_caster/plate_type/420srp_asmtab.prj},{NB=420SRP-R 75},{AW=R},{D=75},{H=93},{AB=70x60},{XY=55x42},{P=8.8},{PPATH=assemblies/420srp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
AB
Mounting plate
[mm]
XY
Pitch of mounting hole
[mm]
P
Diameter of mounting hole
[mm]
420SRP-RD 50
420SRP-RD 50
50
70
70x60
55x42
8.8
420SRP-R 65
420SRP-R 65
65
85
70x60
55x42
8.8
420SRP-R 75
420SRP-R 75
75
93
70x60
55x42
8.8
420SRP-R 100
420SRP-R 100
100
132
90x90
68x68 (71x71)
11.0
420SRP-R 125
420SRP-R 125
125
168
106x111
75x75 (80x80)
11.0
420SRP-R 150
420SRP-R 150
150
190
106x111
75x75 (80x80)
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表