419S
Hammer Caster
Plate type
Powered by
CAD模型選擇
{hammer_caster/plate_type/419s_asmtab.prj},{NB=419S-R 125},{AW=R},{D=125},{H=174},{AB=120x120},{P=11.0},{XY=80x80 (90x90)},{E=38.0},{RT=104},{PPATH=assemblies/419s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
AB
Mounting plate
[mm]
P
Diameter of mounting hole
[mm]
XY
Pitch of mounting hole
[mm]
E
Offset
[mm]
RT
Radius of turning
[mm]
419S-R 100
419S-R 100
100
140
108x108
11.0
70x70 (80x80)
35.0
91
419S-R 125
419S-R 125
125
174
120x120
11.0
80x80 (90x90)
38.0
104
419S-R 150
419S-R 150
150
199
130x130
11.0
90x90 (100x100)
41.0
118
419S-RB 180
419S-RB 180
180
230
140x140
13.0
100x100 (112x112)
55.0
147
419S-RB 200
419S-RB 200
200
240
140x140
13.0
100x100 (112x112)
55.0
157
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表