目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
652
Hallite
Rod Seals
652
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/652/mm/652m.prj},{NB=HALLITE 4544510},{CNSORDERNO=4544510},{DD1=220},{TOL1=-0.050 / -0.165},{D1=240.0},{TOL2=+0.145 / -0.145},{SL=14.5},{L1=16.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance Js11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4344111
4344111
32
-0.025 / -0.087
44.0
+0.080 / -0.080
8.1
9.6
HALLITE 4326311
4326311
40
-0.025 / -0.087
52.0
+0.095 / -0.095
8.7
9.6
HALLITE 4326411
4326411
50
-0.025 / -0.087
62.0
+0.095 / -0.095
8.7
9.6
HALLITE 4534910
4534910
60
-0.030 / -0.104
69.8
+0.095 / -0.095
11.4
12.5
HALLITE 4344211
4344211
60
-0.030 / -0.104
72.0
+0.095 / -0.095
8.7
9.6
HALLITE 4451211
4451211
60
-0.030 / -0.104
75.0
+0.095 / -0.095
11.9
13.0
HALLITE 4326511
4326511
63
-0.030 / -0.104
75.0
+0.095 / -0.095
8.6
9.6
HALLITE 4344311
4344311
70
-0.030 / -0.104
82.0
+0.110 / -0.110
8.7
9.6
HALLITE 4547810
4547810
75
-0.030 / -0.104
95.0
+0.110 / -0.110
12.5
14.0
HALLITE 4797410
4797410
80
-0.030 / -0.104
95.0
+0.110 / -0.110
11.8
13.0
HALLITE 4446511
4446511
80
-0.030 / -0.104
95.0
+0.110 / -0.110
14.5
16.0
HALLITE 4344511
4344511
85
-0.036 / -0.123
97.0
+0.110 / -0.110
8.6
9.6
HALLITE 4428011
4428011
90
-0.036 / -0.123
105.0
+0.110 / -0.110
14.5
16.0
HALLITE 4528010
4528010
100
-0.036 / -0.123
115.0
+0.110 / -0.110
11.0
12.0
HALLITE 4397611
4397611
100
-0.036 / -0.123
115.0
+0.110 / -0.110
14.5
16.0
HALLITE 4406711
4406711
105
-0.036 / -0.123
120.0
+0.110 / -0.110
11.8
12.9
HALLITE 4781810
4781810
105
-0.036 / -0.123
120.0
+0.110 / -0.110
14.5
16.0
HALLITE 4445611
4445611
110
-0.036 / -0.123
125.0
+0.125 / -0.125
14.5
16.0
HALLITE 4455411
4455411
115
-0.036 / -0.123
130.0
+0.125 / -0.125
14.5
16.0
HALLITE 4452011
4452011
120
-0.036 / -0.123
135.0
+0.125 / -0.125
14.5
16.0
HALLITE 4446911
4446911
125
-0.043 / -0.143
140.0
+0.125 / -0.125
14.5
16.0
HALLITE 4581611
4581611
128
-0.043 / -0.143
143.0
+0.125 / -0.125
14.5
16.0
HALLITE 4782410
4782410
130
-0.043 / -0.143
145.0
+0.125 / -0.125
14.5
16.0
HALLITE 4475410
4475410
135
-0.043 / -0.143
155.0
+0.125 / -0.125
13.6
15.0
HALLITE 4753210
4753210
140
-0.043 / -0.143
155.0
+0.125 / -0.125
14.5
16.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表