目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
616
Hallite
Rod Seals
616
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/616/mm/616m.prj},{NB=HALLITE 4723000},{CNSORDERNO=4723000},{DD1=50.0},{TOL1=-0.025 / -0.087},{D1=61.0},{TOL2=+0.19 / + 0.00},{SL=3.9},{L1=4.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4577700
4577700
14.0
-0.016 / -0.059
21.5
+0.13 / + 0.00
2.8
3.2
HALLITE 4341800
4341800
18.0
-0.016 / -0.059
25.5
+0.13 / + 0.00
2.8
3.2
HALLITE 4721700
4721700
20.0
-0.020 / -0.072
27.5
+0.13 / + 0.00
2.8
3.2
HALLITE 4367400
4367400
20.0
-0.020 / -0.072
31.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4341900
4341900
22.0
-0.020 / -0.072
33.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4721800
4721800
25.0
-0.020 / -0.072
32.5
+0.16 / + 0.00
2.8
3.2
HALLITE 4367500
4367500
25.0
-0.020 / -0.072
36.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4469000
4469000
25.4
-0.020 / -0.072
32.9
+0.16 / + 0.00
2.8
3.2
HALLITE 4367600
4367600
28.0
-0.020 / -0.072
39.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4404500
4404500
30.0
-0.020 / -0.072
41.0
+0.16 / + 0.00
3.8
4.2
HALLITE 4714800
4714800
32.0
-0.025 / -0.087
39.5
+0.16 / + 0.00
2.8
3.2
HALLITE 4367700
4367700
32.0
-0.025 / -0.087
43.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4353100
4353100
36.0
-0.025 / -0.087
47.0
+0.16 / + 0.00
3.9
4.2
HALLITE 4722900
4722900
40.0
-0.025 / -0.087
51.0
+0.19 / + 0.00
3.9
4.2
HALLITE 4367800
4367800
40.0
-0.025 / -0.087
55.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4556300
4556300
45.0
-0.025 / -0.087
56.0
+0.19 / + 0.00
3.9
4.2
HALLITE 4367900
4367900
45.0
-0.025 / -0.087
60.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4723000
4723000
50.0
-0.025 / -0.087
61.0
+0.19 / + 0.00
3.9
4.2
HALLITE 4368000
4368000
50.0
-0.025 / -0.087
65.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4368100
4368100
56.0
-0.030 / -0.104
71.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4410800
4410800
60.0
-0.030 / -0.104
70.6
+0.19 / + 0.00
3.9
4.2
HALLITE 4727100
4727100
60.0
-0.030 / -0.104
75.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4368200
4368200
63.0
-0.030 / -0.104
78.5
+0.19 / + 0.00
6.0
6.3
HALLITE 4853300
4853300
65.0
-0.030 / -0.104
76.0
+0.22 / + 0.00
3.9
4.2
HALLITE 4548000
4548000
65.0
-0.030 / -0.104
80.5
+0.22 / + 0.00
6.0
6.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表