目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
605
Hallite
Rod Seals
605
Inch
Powered by
CAD模型選擇
{hallite/rod_seals/605/in/605i.prj},{NB=HALLITE 4750200},{CNSORDERNO=4750200},{DD1=2.250},{TOL1=-0.0012 / -0.0041},{D1=2.875},{TOL2=+0.004 / -0.004},{SL=0.500},{L1=0.550},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Diameter
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Diameter
[Inch]
TOL2
Tolerance Js11
[Inch]
SL
Groove Section SL
[Inch]
L1
Length L1
[Inch]
HALLITE 4544300
4544300
0.375
-0.0005 / -0.0019
0.625
+0.002 / -0.002
0.198
0.218
HALLITE 4710500
4710500
0.375
-0.0005 / -0.0019
0.750
+0.003 / -0.003
0.312
0.344
HALLITE 4576100
4576100
0.500
-0.0006 / -0.0023
0.750
+0.003 / -0.003
0.187
0.207
HALLITE 4576200
4576200
0.562
-0.0006 / -0.0023
0.813
+0.003 / -0.003
0.187
0.207
HALLITE 4493700
4493700
0.625
-0.0006 / -0.0023
0.875
+0.003 / -0.003
0.187
0.207
HALLITE 4329000
4329000
0.625
-0.0006 / -0.0023
0.875
+0.003 / -0.003
0.241
0.265
HALLITE 4447200
4447200
0.625
-0.0006 / -0.0023
1.000
+0.003 / -0.003
0.281
0.312
HALLITE 4572000
4572000
0.687
-0.0006 / -0.0023
0.937
+0.003 / -0.003
0.187
0.207
HALLITE 4552900
4552900
0.750
-0.0008 / -0.0028
1.000
+0.003 / -0.003
0.125
0.138
HALLITE 4571000
4571000
0.750
-0.0008 / -0.0028
1.000
+0.003 / -0.003
0.187
0.207
HALLITE 4345100
4345100
0.750
-0.0008 / -0.0028
1.000
+0.003 / -0.003
0.250
0.275
HALLITE 4512200
4512200
0.750
-0.0008 / -0.0028
1.125
+0.003 / -0.003
0.312
0.344
HALLITE 4576300
4576300
0.812
-0.0008 / -0.0028
1.062
+0.003 / -0.003
0.187
0.207
HALLITE 4558700
4558700
0.812
-0.0008 / -0.0028
1.062
+0.003 / -0.003
0.250
0.275
HALLITE 4576400
4576400
0.875
-0.0008 / -0.0028
1.125
+0.003 / -0.003
0.187
0.207
HALLITE 4442500
4442500
0.875
-0.0008 / -0.0028
1.125
+0.003 / -0.003
0.250
0.275
HALLITE 4794500
4794500
0.875
-0.0008 / -0.0028
1.250
+0.003 / -0.003
0.324
0.356
HALLITE 4373100
4373100
0.875
-0.0008 / -0.0028
1.375
+0.003 / -0.003
0.341
0.375
HALLITE 4371800
4371800
1.000
-0.0008 / -0.0028
1.240
+0.003 / -0.003
0.192
0.211
HALLITE 4442600
4442600
1.000
-0.0008 / -0.0028
1.250
+0.003 / -0.003
0.187
0.207
HALLITE 4345200
4345200
1.000
-0.0008 / -0.0028
1.250
+0.003 / -0.003
0.250
0.275
HALLITE 4493800
4493800
1.000
-0.0008 / -0.0028
1.312
+0.003 / -0.003
0.219
0.241
HALLITE 4801700
4801700
1.000
-0.0008 / -0.0028
1.375
+0.003 / -0.003
0.187
0.207
HALLITE 4456800
4456800
1.000
-0.0008 / -0.0028
1.375
+0.003 / -0.003
0.250
0.275
HALLITE 4345900
4345900
1.000
-0.0008 / -0.0028
1.375
+0.003 / -0.003
0.312
0.344
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表