目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
15
Hallite
Rod Seals
15
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/15/mm/15m.prj},{NB=HALLITE 2137900},{CNSORDERNO=2137900},{DD1=45},{TOL1=-0.025 / -0.087},{D1=55},{TOL2=+0.10 / -0.10},{L1=8.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance Js11
[mm]
L1
Length L1
[mm]
HALLITE 0754300
0754300
16
-0.016 / -0.059
26
+0.07 / -0.07
8.0
HALLITE 2137000
2137000
20
-0.020 / -0.072
28
+0.07 / -0.07
6.4
HALLITE 2137100
2137100
22
-0.020 / -0.072
30
+0.07 / -0.07
6.4
HALLITE 0377300
0377300
22
-0.020 / -0.072
32
+0.08 / -0.08
9.0
HALLITE 2137200
2137200
25
-0.020 / -0.072
33
+0.08 / -0.08
6.4
HALLITE 2137300
2137300
28
-0.020 / -0.072
36
+0.08 / -0.08
6.4
HALLITE 0690700
0690700
28
-0.020 / -0.072
40
+0.08 / -0.08
9.0
HALLITE 2137400
2137400
30
-0.020 / -0.072
38
+0.08 / -0.08
6.4
HALLITE 0032400
0032400
30
-0.020 / -0.072
40
+0.08 / -0.08
7.5
HALLITE 2137500
2137500
32
-0.025 / -0.087
40
+0.08 / -0.08
6.4
HALLITE 2137600
2137600
35
-0.025 / -0.087
43
+0.08 / -0.08
6.4
HALLITE 0874400
0874400
35
-0.025 / -0.087
50
+0.08 / -0.08
11.0
HALLITE 2137700
2137700
36
-0.025 / -0.087
44
+0.08 / -0.08
6.4
HALLITE 0690600
0690600
36
-0.025 / -0.087
48
+0.08 / -0.08
9.0
HALLITE 2137800
2137800
40
-0.025 / -0.087
48
+0.08 / -0.08
6.4
HALLITE 0188600
0188600
40
-0.025 / -0.087
50
+0.08 / -0.08
7.5
HALLITE 1252100
1252100
40
-0.025 / -0.087
50
+0.08 / -0.08
10.5
HALLITE 2137900
2137900
45
-0.025 / -0.087
55
+0.10 / -0.10
8.0
HALLITE 1022800
1022800
45
-0.025 / -0.087
60
+0.10 / -0.10
10.0
HALLITE 1204400
1204400
50
-0.025 / -0.087
60
+0.10 / -0.10
8.0
HALLITE 0208700
0208700
55
-0.030 / -0.104
65
+0.10 / -0.10
8.0
HALLITE 2138000
2138000
56
-0.030 / -0.104
66
+0.10 / -0.10
8.0
HALLITE 0332600
0332600
56
-0.030 / -0.104
71
+0.10 / -0.10
12.0
HALLITE 0208500
0208500
60
-0.030 / -0.104
70
+0.10 / -0.10
8.0
HALLITE 0391400
0391400
60
-0.030 / -0.104
80
+0.10 / -0.10
14.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表