目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
P54 - PTFE Profiles
Hallite
PTFE Profiles
P54
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/p54/mm/p54m.prj},{NB=HALLITE P54ML01250NHLX},{CNSORDERNO=P54ML01250NHLX},{D1=125.0},{ORI=3.53},{DD1=114.0},{L1=4.2},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE P54MR00080NHLX
P54MR00080NHLX
8.0
+0,036/0,000
3.1
+0,030/0,000
2.2
+0.2
HALLITE P54MR00100NHLX
P54MR00100NHLX
10.0
+0,036/0,000
5.1
+0,030/0,000
2.2
+0.2
HALLITE P54MR00120NHLX
P54MR00120NHLX
12.0
+0,043/0,000
7.1
+0,036/0,000
2.2
+0.2
HALLITE P54MR00140NHLX
P54MR00140NHLX
14.0
+0,043/0,000
9.1
+0,036/0,000
2.2
+0.2
HALLITE P54MR00150NHLX
P54MR00150NHLX
15.0
+0,043/0,000
7.5
+0,036/0,000
3.2
+0.2
HALLITE P54MR00160NHLX
P54MR00160NHLX
16.0
+0,043/0,000
8.5
+0,036/0,000
3.2
+0.2
HALLITE P54ML00160NHLX
P54ML00160NHLX
16.0
+0,043/0,000
11.1
+0,043/0,000
2.2
+0.2
HALLITE P54ML00180NHLX
P54ML00180NHLX
18.0
+0,043/0,000
13.1
+0,043/0,000
2.2
+0.2
HALLITE P54MR00180NHLX
P54MR00180NHLX
18.0
+0,043/0,000
10.5
+0,043/0,000
3.2
+0.2
HALLITE P54ML00200NHLX
P54ML00200NHLX
20.0
+0,052/0,000
15.1
+0,043/0,000
2.2
+0.2
HALLITE P54MR00200NHLX
P54MR00200NHLX
20.0
+0,052/0,000
12.5
+0,043/0,000
3.2
+0.2
HALLITE P54MR00210NHLX
P54MR00210NHLX
21.0
+0,052/0,000
13.5
+0,043/0,000
3.2
+0.2
HALLITE P54ML00220NHLX
P54ML00220NHLX
22.0
+0,052/0,000
17.1
+0,043/0,000
2.2
+0.2
HALLITE P54MR00220NHLX
P54MR00220NHLX
22.0
+0,052/0,000
14.5
+0,043/0,000
3.2
+0.2
HALLITE P54ML00240NHLX
P54ML00240NHLX
24.0
+0,052/0,000
19.1
+0,052/0,000
2.2
+0.2
HALLITE P54MR00240NHLX
P54MR00240NHLX
24.0
+0,052/0,000
16.5
+0,043/0,000
3.2
+0.2
HALLITE P54MH00250NHLX
P54MH00250NHLX
25.0
+0,052/0,000
14.0
+0,043/0,000
4.2
+0.2
HALLITE P54ML00250NHLX
P54ML00250NHLX
25.0
+0,052/0,000
20.1
+0,052/0,000
2.2
+0.2
HALLITE P54MR00250NHLX
P54MR00250NHLX
25.0
+0,052/0,000
17.5
+0,043/0,000
3.2
+0.2
HALLITE P54MR00280NHLX
P54MR00280NHLX
28.0
+0,052/0,000
20.5
+0,052/0,000
3.2
+0.2
HALLITE P54MR00300NHLX
P54MR00300NHLX
30.0
+0,052/0,000
22.5
+0,052/0,000
3.2
+0.2
HALLITE P54ML00320NHLX
P54ML00320NHLX
32.0
+0,062/0,000
27.1
+0,052/0,000
2.2
+0.2
HALLITE P54MR00320NHLX
P54MR00320NHLX
32.0
+0,062/0,000
24.5
+0,052/0,000
3.2
+0.2
HALLITE P54MH00320NHLX
P54MH00320NHLX
32.0
+0,062/0,000
21.0
+0,052/0,000
4.2
+0.2
HALLITE P54MR00350NHLX
P54MR00350NHLX
35.0
+0,062/0,000
27.5
+0,052/0,000
3.2
+0.2
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表