目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
51
Hallite
Double Acting Piston Seals
51
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/51/mm/51m.prj},{NB=HALLITE 4207910},{CNSORDERNO=4207910},{D1=110},{DD1=90},{DD3=108.5},{L1=21.2},{INFO=Web info},{W1=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
DD1
Rod Diameter Ød1
[mm]
DD3
Piston Diameter Ød3
[mm]
L1
Length L1
[mm]
HALLITE 4208310
4208310
30
20
29.0
9.3
HALLITE 4208010
4208010
40
25
39.0
11.5
HALLITE 4207610
4207610
50
35
49.0
11.5
HALLITE 4207110
4207110
55
40
54.0
11.5
HALLITE 4207210
4207210
60
45
59.0
11.5
HALLITE 4207410
4207410
63
48
62.0
13.0
HALLITE 4208210
4208210
70
50
68.5
15.2
HALLITE 4208110
4208110
80
60
78.5
15.2
HALLITE 4207710
4207710
90
70
88.5
21.2
HALLITE 4207510
4207510
100
80
98.5
21.2
HALLITE 4207910
4207910
110
90
108.5
21.2
HALLITE 4207810
4207810
125
100
123.5
25.8
HALLITE 4208410
4208410
140
115
138.5
25.8
HALLITE 4208510
4208510
150
120
148.0
29.0
HALLITE 4208710
4208710
160
130
158.0
29.0
HALLITE 4208610
4208610
180
150
178.0
31.5
HALLITE 4209010
4209010
200
170
198.0
33.5
HALLITE 6582110
6582110
225
195
223.0
33.5
HALLITE 6582310
6582310
250
220
248.0
33.5
HALLITE 6582410
6582410
275
245
273.0
33.5
HALLITE 6582510
6582510
300
270
298.0
33.5
HALLITE 6582610
6582610
320
290
318.0
33.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表