目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
87 - Bearings
Hallite
Bearings
87
Metric
Powered by
CAD模型選擇
{hallite/bearings/87/mm/87m.prj},{NB=HALLITE 6663300-(35)},{CNSORDERNO=6663300},{DD1=35},{L1=10.000},{S=2.000},{INFO=Web info},{DD1MIN=35.000},{DD1MAX=300.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter ØD1
[mm]
L1
Length L1
[mm]
S
Thickness
[mm]
HALLITE 6663000
6663000
11.100
2.500
1.550
HALLITE 6663100
6663100
11.100
4.000
1.550
HALLITE 6663200
6663200
25.000
5.600
2.500
HALLITE 6658800
6658800
40.000
9.700
2.500
HALLITE 6663300
6663300
39.000
10.000
2.000
HALLITE 6658900
6658900
125.000
15.000
2.500
HALLITE 6663400
6663400
124.000
15.000
2.000
HALLITE 6663500
6663500
204.000
20.000
2.000
HALLITE 6663600
6663600
205.000
20.000
2.500
HALLITE 6663700
6663700
205.000
25.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表