目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1107 - 1108 - Disks, Spacers
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1107 - 1108 Disks, Spacers
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11074_11083_scheiben/eh_11074_11083.prj},{NB=1107.800 Scheibe},{BESTNR=1107.800},{BESTNR1=EH_11078},{D1=13},{D2=39.5},{S=5},{G=44},{SYSTEM=V70/L12},{VER=1107.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1107.400 Disk Spacer
1107.400
13
39.5
3
26
V70/L12
1107.500 Disk Spacer
1107.500
13
59.5
3
63
V70/L12
1107.600 Disk Spacer
1107.600
13
39.5
4
35
V70/L12
1107.700 Disk Spacer
1107.700
13
59.5
4
85
V70/L12
1107.800 Disk Spacer
1107.800
13
39.5
5
44
V70/L12
1107.900 Disk Spacer
1107.900
13
59.5
5
107
V70/L12
1108.000 Disk Spacer
1108.000
13
39.5
10
85
V70/L12
1108.100 Disk Spacer
1108.100
13
59.5
10
208
V70/L12
1108.200 Disk Spacer
1108.200
13
39.5
20
170
V70/L12
1108.300 Disk Spacer
1108.300
13
59.5
20
416
V70/L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表