目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23070. - Fixture Nut DIN 6330
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23070. Fixture Nuts, DIN 6330
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2307_sechskantmuttern_din_6330/eh_2307.prj},{NB=EH 23070.0010 Sechskantmutter (Vorrichtungssysteme)},{BESTNR=EH 23070.0010},{BESTNR1=EH_2307.010},{D1=M10},{NDM=10},{KDM=8.376},{D2=11.5},{E=19.6},{M=15},{R=15},{S=16},{G=20},{SYSTEM=V70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
M
[mm]
R
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23070.0008 Fixture Nut
EH 23070.0008
M8
9.0
15.0
12
11
13
9
V40
EH 23070.0010 Fixture Nut
EH 23070.0010
M10
11.5
19.6
15
15
16
20
V70
EH 23070.0012 Fixture Nut
EH 23070.0012
M12
14.0
21.9
18
17
18
28
V70/L12
EH 23070.0016 Fixture Nut
EH 23070.0016
M16
18.0
27.7
24
22
24
58
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表