目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1617 - Disks, Spacers
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1617 Disks, Spacers
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16174_16179_scheiben/eh_16174_16179.prj},{NB=1617.600 Scheibe},{BESTNR=1617.600},{BESTNR1=EH_16176},{D=39.5},{S=4},{G=31},{SYSTEM=L16},{D1=17.500},{VER=1617.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1617.400 Disk Spacer
1617.400
39.5
3
22
L16
1617.500 Disk Spacer
1617.500
59.5
3
59
L16
1617.600 Disk Spacer
1617.600
39.5
4
31
L16
1617.700 Disk Spacer
1617.700
59.5
4
81
L16
1617.800 Disk Spacer
1617.800
39.5
5
40
L16
1617.900 Disk Spacer
1617.900
59.5
5
103
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表