目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23390. - Eccentric Quick Clamps with screw, adjustable
Halder
Standard Parts
Clamping Elements
EH 23390. Eccentric Quick Clamps, with screw
with screw, adjustable
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2339_2/eh_2339_2_2_2/eh_2339_2_2_2_asmtab.prj},{NB=EH 23390.0127 Exzenterschnellspanner},{BESTNR=23390.0127},{BESTNR1=2339.127},{MAT= Stahl},{AUS=mit Schraube, einstellbar},{L=82},{D2=M8},{NDM=8.000},{H1=60},{D3=20},{D4=25},{D5=0.0},{H2=19.5},{H3=2.5},{B=20},{S=1.00},{G=155},{PPATH=eh_2339_2_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L
[mm]
D2
Thread
ⁿ/ₐ
H1
max. in clamping position
[mm]
D3
[mm]
D4
[mm]
H2
max.
[mm]
H3
Regulatingrange
[mm]
B
[mm]
S
Stroke at 90? lever position
[mm]
G
Weight
[g]
23390.0130 Eccentric Quic...
23390.0130
Steel
with screw, adjustable
63
M5
16
16
19
16.4
1.5
16
0.75
68
23390.0131 Eccentric Quic...
23390.0131
Steel
with screw, adjustable
63
M5
20
16
19
16.4
1.5
16
0.75
69
23390.0132 Eccentric Quic...
23390.0132
Steel
with screw, adjustable
63
M5
25
16
19
16.4
1.5
16
0.75
70
23390.0133 Eccentric Quic...
23390.0133
Steel
with screw, adjustable
63
M5
30
16
19
16.4
1.5
16
0.75
71
23390.0134 Eccentric Quic...
23390.0134
Steel
with screw, adjustable
63
M5
35
16
19
16.4
1.5
16
0.75
71
23390.0135 Eccentric Quic...
23390.0135
Steel
with screw, adjustable
63
M5
40
16
19
16.4
1.5
16
0.75
72
23390.0136 Eccentric Quic...
23390.0136
Steel
with screw, adjustable
63
M5
50
16
19
16.4
1.5
16
0.75
73
23390.0109 Eccentric Quic...
23390.0109
Steel
with screw, adjustable
63
M6
16
16
19
16.4
1.5
16
0.75
69
23390.0110 Eccentric Quic...
23390.0110
Steel
with screw, adjustable
63
M6
20
16
19
16.4
1.5
16
0.75
69
23390.0111 Eccentric Quic...
23390.0111
Steel
with screw, adjustable
63
M6
25
16
19
16.4
1.5
16
0.75
71
23390.0112 Eccentric Quic...
23390.0112
Steel
with screw, adjustable
63
M6
30
16
19
16.4
1.5
16
0.75
72
23390.0113 Eccentric Quic...
23390.0113
Steel
with screw, adjustable
63
M6
35
16
19
16.4
1.5
16
0.75
73
23390.0114 Eccentric Quic...
23390.0114
Steel
with screw, adjustable
63
M6
40
16
19
16.4
1.5
16
0.75
74
23390.0116 Eccentric Quic...
23390.0116
Steel
with screw, adjustable
63
M6
50
20
19
16.4
1.5
16
0.75
76
23390.0119 Eccentric Quic...
23390.0119
Steel
with screw, adjustable
82
M8
20
20
25
19.5
2.5
20
1.00
142
23390.0120 Eccentric Quic...
23390.0120
Steel
with screw, adjustable
82
M8
25
20
25
19.5
2.5
20
1.00
144
23390.0121 Eccentric Quic...
23390.0121
Steel
with screw, adjustable
82
M8
30
20
25
19.5
2.5
20
1.00
146
23390.0122 Eccentric Quic...
23390.0122
Steel
with screw, adjustable
82
M8
35
20
25
19.5
2.5
20
1.00
147
23390.0123 Eccentric Quic...
23390.0123
Steel
with screw, adjustable
82
M8
40
20
25
19.5
2.5
20
1.00
149
23390.0125 Eccentric Quic...
23390.0125
Steel
with screw, adjustable
82
M8
50
20
25
19.5
2.5
20
1.00
152
23390.0127 Eccentric Quic...
23390.0127
Steel
with screw, adjustable
82
M8
60
20
25
19.5
2.5
20
1.00
155
23390.0330 Eccentric Quic...
23390.0330
Rostfreier Stahl
with screw, adjustable
63
M5
16
16
19
16.4
1.5
16
0.75
68
23390.0331 Eccentric Quic...
23390.0331
Rostfreier Stahl
with screw, adjustable
63
M5
20
16
19
16.4
1.5
16
0.75
69
23390.0332 Eccentric Quic...
23390.0332
Rostfreier Stahl
with screw, adjustable
63
M5
25
16
19
16.4
1.5
16
0.75
70
23390.0333 Eccentric Quic...
23390.0333
Rostfreier Stahl
with screw, adjustable
63
M5
30
16
19
16.4
1.5
16
0.75
71
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表