目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23370. - Clamping Claws with ground supporting surface
Halder
Standard Parts
Clamping Elements
EH 23370. Clamping Elements
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2337/eh_2337.prj},{NB=EH 23370.0031 Spannpratze},{BESTNR=23370.0031},{BESTNR1=2337.031},{L=31},{AB=28},{P=77},{G=410},{B=23},{C=23},{D=20},{E=43},{F=55},{H=51},{I=17},{J=40},{K=12.000},{LX=10.200},{NDM=12.000},{M=54},{KDM=10.106},{N=44},{PX=2.500},{Q=19},{R=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L
[mm]
AB
location hole H7
[mm]
P
clamp length
[mm]
G
weight
[g]
EH 23370.0031 Clamping Cl...
23370.0031
31
28
77
410
EH 23370.0053 Clamping Cl...
23370.0053
53
28
77
480
EH 23370.0083 Clamping Cl...
23370.0083
83
28
77
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表