目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23160. - Clamps, stepped
Halder
Standard Parts
Clamping Elements
EH 23160. Clamps, stepped
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2316sa/eh_2316_sa.prj},{NB=EH 23160.0109 Spanneisen},{BESTNR=23160.0109},{BESTNR1=2316.109},{B1=9.0},{L=70},{A=10},{B2=20},{B3=10},{C=8},{E1=15},{E2=19.5},{E3=46},{H=20},{H1=14},{H2=3},{SCHRM=M 8},{SCHRZ=5/16\"},{G=77},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L
[mm]
A
[mm]
B2
[mm]
B3
[mm]
C
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
H
[mm]
H1
[mm]
H2
[mm]
SCHRM
for screws, metric
ⁿ/ₐ
SCHRZ
for screws, inch
ⁿ/ₐ
G
weight
[g]
EH 23160.0107 Clamp
23160.0107
6.6
55
8
15
8
5
11
15.5
36
16
11
2
M 6
1/4"
38
EH 23160.0109 Clamp
23160.0109
9.0
70
10
20
10
8
15
19.5
46
20
14
3
M 8
5/16"
77
EH 23160.0111 Clamp
23160.0111
11.0
90
13
25
12
10
19
26.5
58
25
18
4
M 10
3/8"
164
EH 23160.0113 Clamp
23160.0113
13.0
115
16
30
15
12
24
32.5
75
32
23
5
M 12
1/2"
404
EH 23160.0117 Clamp
23160.0117
17.0
145
20
40
20
14
29
38.5
99
40
28
6
M 16
5/8"
643
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表