目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers compact with hexagon collar and locking, with T-Handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers compact with hexagon collar and locking, with T-handle
Index Plungers compact with hexagon collar and locking, with T-handle
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/en2211_rast_kom_sec_arr_mit_tgriff/rast_komp_sec_arr_mit_tgriff/eh_2211_08x_asmtab.prj},{NB=EH 22110.0842 Rastbolzen (0)},{BESTNR=22110.0842},{MAT=Stahl},{AUS=mit T-Griff},{POS=0},{D1=12},{L2=15},{D2=M20 x 1.5},{VERS=3},{DNDM=20},{DKDM=17.294},{L1=68},{L3=33},{L4=10},{L5=59},{SW=22},{F1=11.5},{F2=40.0},{G=127},{DX=18.300},{DY=17.000},{NDMD2=20.000},{SW1=21.800},{PPATH=eh_2211_08x_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
D1
[mm]
L2
min.
[mm]
D2
Gewinde
ⁿ/ₐ
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
Weight
[g]
EH 22110.0832 Index Plung...
22110.0832
steel
with T-handle
6
6
M12 x 1.5
48
22
6
54
14
6.5
19.0
33
EH 22110.0834 Index Plung...
22110.0834
steel
with T-handle
6
9
M12 x 1.5
48
22
6
54
14
6.0
25.0
34
EH 22110.0836 Index Plung...
22110.0836
steel
with T-handle
8
8
M16 x 1.5
59
26
8
59
17
8.5
26.0
68
EH 22110.0838 Index Plung...
22110.0838
steel
with T-handle
8
12
M16 x 1.5
59
26
8
59
17
8.5
28.0
71
EH 22110.0840 Index Plung...
22110.0840
steel
with T-handle
10
12
M16 x 1.5
59
26
8
59
17
9.5
38.0
72
EH 22110.0842 Index Plung...
22110.0842
steel
with T-handle
12
15
M20 x 1.5
68
33
10
59
22
11.5
40.0
127
EH 22110.0932 Index Plung...
22110.0932
Stainless Steel
with T-handle
6
6
M12 x 1.5
48
22
6
54
14
6.5
19.0
33
EH 22110.0934 Index Plung...
22110.0934
Stainless Steel
with T-handle
6
9
M12 x 1.5
48
22
6
54
14
6.0
25.0
34
EH 22110.0936 Index Plung...
22110.0936
Stainless Steel
with T-handle
8
8
M16 x 1.5
59
26
8
59
17
8.5
26.0
68
EH 22110.0938 Index Plung...
22110.0938
Stainless Steel
with T-handle
8
12
M16 x 1.5
59
26
8
59
17
8.5
28.0
71
EH 22110.0940 Index Plung...
22110.0940
Stainless Steel
with T-handle
10
12
M16 x 1.5
59
26
8
59
17
9.5
38.0
72
EH 22110.0942 Index Plung...
22110.0942
Stainless Steel
with T-handle
12
15
M20 x 1.5
68
33
10
59
22
11.5
40.0
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表