目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22761. - Thrust screws with compensating ball
Halder
Standard Parts
Machine and Fixture Elements
EH 22761. Thrust screws with compensating ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22761/eh_22761.prj},{NB=EH 22761.0005 Druckschraube},{BESTNR=22761.0005},{BESTNR1=22761.005},{D1=M5},{NDM1=5},{D2=4},{L1=10.0},{L2=3.1},{D3=4},{D4=1.6},{D5=4},{D6=10},{H1=1.7},{H2=1.5},{SW=2.5},{G=1.2},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
h8
[mm]
L1
[mm]
L2
[mm]
D3
H7
[mm]
D4
max.
[mm]
D5
+0.2
[mm]
D6
min.
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
G
weight
[g]
22761.0005 Thrust screw
22761.0005
M5
4
10.0
3.1
4
1.6
4
10
1.7
1.5
2.5
1.2
22761.0008 Thrust screw
22761.0008
M8
6
13.9
4.6
6
2.0
6
14
2.5
2.0
4.0
4.1
22761.0012 Thrust screw
22761.0012
M12
10
20.0
7.5
10
3.5
10
20
4.0
3.0
6.0
14.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表