您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Locating and Seating Pins DIN 6321 / Locating Pins, flattened, DIN 6321, form C
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Locating and Seating Pins, DIN 6321
Locating Pin, flattened, DIN 6321, form C
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_b/eh_2263_4/eh_2263_4.prj},{NB=EH 22630.0052 Aufnahmebolzen},{BESTNR=22630.0052},{BESTNR1=2263.052},{LAN=kurz},{AUS=Aufnahmebolzen abgeflacht DIN 6321 Form C},{D1=25},{L1=15},{B=5.0},{D2=12},{L2=18},{L4=9},{G=66},{L3=2.5},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
LAN
length
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
g6
[mm]
L1
[mm]
B
[mm]
D2
n6
[mm]
L2
[mm]
L4
[mm]
G
weight
[g]
22630.0040 Locating Pin
22630.0040
short
Locating Pin, flattened, ...
6
7
1.0
4
6
4
2
22630.0042 Locating Pin
22630.0042
short
Locating Pin, flattened, ...
8
10
1.6
6
9
6
6
22630.0044 Locating Pin
22630.0044
short
Locating Pin, flattened, ...
10
10
2.5
6
9
6
7
22630.0046 Locating Pin
22630.0046
short
Locating Pin, flattened, ...
12
10
2.5
6
9
6
8
22630.0048 Locating Pin
22630.0048
short
Locating Pin, flattened, ...
16
13
3.5
8
12
8
21
22630.0050 Locating Pin
22630.0050
short
Locating Pin, flattened, ...
20
15
5.0
12
18
9
40
22630.0052 Locating Pin
22630.0052
short
Locating Pin, flattened, ...
25
15
5.0
12
18
9
66
22630.0041 Locating Pin
22630.0041
long
Locating Pin, flattened, ...
6
12
1.0
4
6
4
3
22630.0043 Locating Pin
22630.0043
long
Locating Pin, flattened, ...
8
16
1.6
6
9
6
8
22630.0045 Locating Pin
22630.0045
long
Locating Pin, flattened, ...
10
18
2.5
6
9
6
10
22630.0047 Locating Pin
22630.0047
long
Locating Pin, flattened, ...
12
18
2.5
6
9
6
12
22630.0049 Locating Pin
22630.0049
long
Locating Pin, flattened, ...
16
22
3.5
8
12
8
31
22630.0051 Locating Pin
22630.0051
long
Locating Pin, flattened, ...
20
25
5.0
12
18
9
64
22630.0053 Locating Pin
22630.0053
long
Locating Pin, flattened, ...
25
25
5.0
12
18
9
98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表