目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Locating and Seating Pins DIN 6321 / Seating Pins DIN 6321, form A
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Locating and Seating Pins, DIN 6321
Seating Pins, DIN 6321, form A
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_b/eh_2263_3/eh_2263_3.prj},{NB=EH 22630.0012 Auflagebolzen},{BESTNR=22630.0012},{BESTNR1=2263.012},{AUS=Auflagebolzen DIN 6321 Form A Tol. L1=h9},{D1=10},{L1=6},{D2=6},{L2=9},{G=5.5},{A=1.000},{L3=1.600},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
g6
[mm]
L1
[mm]
D2
n6
[mm]
L2
[mm]
G
weight
[g]
22630.0011 Seating Pin
22630.0011
Seating Pin, DIN 6321 for...
6
5
4
6
1.5
22630.0012 Seating Pin
22630.0012
Seating Pin, DIN 6321 for...
10
6
6
9
5.5
22630.0013 Seating Pin
22630.0013
Seating Pin, DIN 6321 for...
16
8
8
12
16.0
22630.0014 Seating Pin
22630.0014
Seating Pin, DIN 6321 for...
25
10
12
18
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表