目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
stainless steel, with fixing tabs, rectangular and retaining ring
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_3/eh_22400_halteseile_asmtab.prj},{NB=22400.1301 Halteseil},{BESTNR=22400.1301},{AUS=rostfreier Stahl, mit Befestigungsblech Rechteckig und Befestigungsring},{MAT=Thermoplast PVC ummantelt, grün (transparent)},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=13.0},{VERS=3},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
TMAX
[°C]
G
weight
[g]
22400.1301 retaining cabl
22400.1301
stainless steel, with fix...
Thermoplastic PVC coated,...
150
80
13.0
22400.1302 retaining cabl
22400.1302
stainless steel, with fix...
Thermoplastic PVC coated,...
200
80
14.0
22400.1303 retaining cabl
22400.1303
stainless steel, with fix...
Thermoplastic PVC coated,...
300
80
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表