目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22350. - Lifting Pins self-locking, stainless steel
Halder
Standard Parts
Machine and Fixture Elements
EH 22350. Lifting Pins, self-locking, stainless steel
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2235_2/eh_2235_2_asmtab.prj},{NB=EH 22350.0727 Kugeltragbolzen},{BESTNR=22350.0727},{MAT=Rostfreier Stahl},{D1=10.0},{L1=50},{D2=11.70},{D3=21.5},{D4=12.20},{L2=10.20},{L3=25.7},{L4=36.0},{L5=27.0},{L6=30},{L7=49},{L8=87.5},{XMIN=1.5},{XMAX=10},{AB=10.0},{F1=2.7},{F2=2.4},{F3=2.1},{G=257},{VER=1},{PPATH=eh_2235_2_asmtpl.prj},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
min.
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
XMIN
[mm]
XMAX
[mm]
AB
Location hole H11
ⁿ/ₐ
F1
[kN]
F2
[kN]
F3
[kN]
G
weight
[g]
22350.0701 Lifting Pin
22350.0701
Stainless steel
8.0
10
9.35
21.5
9.85
8.75
25.7
36.0
27.0
30
49
87.5
1.5
5
8.0
1.5
1.2
0.5
221
22350.0702 Lifting Pin
22350.0702
Stainless steel
8.0
15
9.35
21.5
9.85
8.75
25.7
36.0
27.0
30
49
87.5
1.5
10
8.0
1.5
1.2
0.5
222
22350.0704 Lifting Pin
22350.0704
Stainless steel
8.0
25
9.35
21.5
9.85
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8.0
1.5
1.2
0.5
225
22350.0706 Lifting Pin
22350.0706
Stainless steel
8.0
35
9.35
21.5
9.85
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8.0
1.5
1.2
0.5
229
22350.0711 Lifting Pin
22350.0711
Stainless steel
8.3
10
9.65
21.5
10.05
8.75
25.7
36.0
27.0
30
49
87.5
1.5
5
8.3
1.5
1.2
0.5
222
22350.0712 Lifting Pin
22350.0712
Stainless steel
8.3
15
9.65
21.5
10.05
8.75
25.7
36.0
27.0
30
49
87.5
1.5
10
8.3
1.5
1.2
0.5
223
22350.0714 Lifting Pin
22350.0714
Stainless steel
8.3
25
9.65
21.5
10.05
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8.3
1.5
1.2
0.5
225
22350.0716 Lifting Pin
22350.0716
Stainless steel
8.3
35
9.65
21.5
10.05
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8.3
1.5
1.2
0.5
231
22350.0721 Lifting Pin
22350.0721
Stainless steel
10.0
15
11.70
21.5
12.20
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10.0
2.7
2.4
2.1
233
22350.0723 Lifting Pin
22350.0723
Stainless steel
10.0
25
11.70
21.5
12.20
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10.0
2.7
2.4
2.1
243
22350.0725 Lifting Pin
22350.0725
Stainless steel
10.0
35
11.70
21.5
12.20
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10.0
2.7
2.4
2.1
250
22350.0727 Lifting Pin
22350.0727
Stainless steel
10.0
50
11.70
21.5
12.20
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10.0
2.7
2.4
2.1
257
22350.0731 Lifting Pin
22350.0731
Stainless steel
12.0
15
14.20
21.5
14.70
11.00
25.7
36.0
27.0
30
49
87.5
1.5
10
12.0
3.5
3.2
2.8
246
22350.0733 Lifting Pin
22350.0733
Stainless steel
12.0
25
14.20
21.5
14.70
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12.0
3.5
3.2
2.8
255
22350.0735 Lifting Pin
22350.0735
Stainless steel
12.0
35
14.20
21.5
14.70
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12.0
3.5
3.2
2.8
265
22350.0737 Lifting Pin
22350.0737
Stainless steel
12.0
50
14.20
21.5
14.70
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12.0
3.5
3.2
2.8
273
22350.0751 Lifting Pin
22350.0751
Stainless steel
13.8
25
16.20
21.5
16.70
13.00
25.7
36.0
27.0
30
49
87.5
1.5
15
13.8
3.8
3.5
2.8
255
22350.0753 Lifting Pin
22350.0753
Stainless steel
13.8
50
16.20
21.5
16.70
13.00
25.7
36.0
27.0
30
49
87.5
1.5
35
13.8
3.8
3.5
2.8
283
22350.0755 Lifting Pin
22350.0755
Stainless steel
13.8
75
16.20
21.5
16.70
13.00
25.7
36.0
27.0
30
49
87.5
1.5
35
13.8
3.8
3.5
2.8
311
22350.0741 Lifting Pin
22350.0741
Stainless steel
16.0
25
18.60
25.0
19.20
15.10
31.0
44.5
27.0
30
49
92.8
1.5
15
16.0
4.8
4.5
4.1
325
22350.0743 Lifting Pin
22350.0743
Stainless steel
16.0
50
18.60
25.0
19.20
15.10
31.0
44.5
27.0
30
49
92.8
1.5
35
16.0
4.8
4.5
4.1
367
22350.0745 Lifting Pin
22350.0745
Stainless steel
16.0
75
18.60
25.0
19.20
15.10
31.0
44.5
27.0
30
49
92.8
1.5
40
16.0
4.8
4.5
4.1
403
22350.0773 Lifting Pin
22350.0773
Stainless steel
20.0
50
24.50
30.0
25.00
19.70
36.5
52.0
32.6
36
56
114.0
1.5
25
20.0
10.0
8.5
6.5
607
22350.0775 Lifting Pin
22350.0775
Stainless steel
20.0
75
24.50
30.0
25.00
19.70
36.5
52.0
32.6
36
56
114.0
1.5
30
20.0
10.0
8.5
6.5
666
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表